This Application will be decommissioned as of January 7th 2025

03168 |
Schneider-Electric
 
03168 picture- web-product-data-sheet
03168
M.PL.FOR TEGO POWER
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Installed device Tego Power: fixed Tego Power - vertical installation
Number of vertical modules [50 mm] 4 module(s): Tego Power in 600 mm Widefloor-standing enclosure
4 module(s): Tego Power in 600 mm Widewall-mounted enclosure
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 470 mm
Height 320 mm
Net weight 1.78 kg
Functional unit 600 mm Prisma G floor-standing enclosure Tego Power Tego Power fixed vertical 4 12.5 mm
600 mm Prisma G wall-mounted enclosure Tego Power Tego Power fixed vertical 4 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 32.5 cm
Package 1 Length 46.5 cm
Package 1 Weight 1.78 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free product