This Application will be decommissioned as of January 7th 2025

03170 |
Schneider-Electric
 
03170 picture- web-product-data-sheet
03170
SLOTTED MOUNTING PLATE W600 4M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Mounting plate description Flat slotted
Number of vertical modules [50 mm] 4 module(s) in 600 mm Widefloor-standing enclosure
4 module(s) in 600 mm Widewall-mounted enclosure
4 module(s) in 850 mm Widefloor-standing enclosure
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Surface finish Galvanized
Width 600 mm
Height 200 mm
Net weight 0.72 kg
Functional unit 600 mm Prisma G floor-standing enclosure 4 12.5 mm
600 mm Prisma G wall-mounted enclosure 4 12.5 mm
850 mm Prisma G floor-standing enclosure 4 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.1 cm
Package 1 Width 19.5 cm
Package 1 Length 46.8 cm
Package 1 Weight 720.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 20.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 7.98 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 105.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 95.76 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product