Schneider-Electric
 
03172 picture- web-product-data-sheet
03172
RECESSED SLOTTED M.PLATE W600 6M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Mounting plate description Recessed slotted
Installed device Altistart: ATS01N
Number of vertical modules [50 mm] 6 module(s): ATS01N in 600 mm Widefloor-standing enclosure
6 module(s): ATS01N in 600 mm Widewall-mounted enclosure
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Surface finish Galvanized
Width 600 mm
Height 300 mm
Net weight 1 kg
Functional unit 600 mm Prisma G floor-standing enclosure Altistart ATS01N 2 6 12.5 mm
600 mm Prisma G wall-mounted enclosure Altistart ATS01N 2 6 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile