Schneider-Electric
 
03173 picture- web-product-data-sheet
03173
RECESSED SLOTTED M.PLATE W600 9M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Mounting plate description Recessed slotted
Number of vertical modules [50 mm] 9 module(s) in 600 mm Widefloor-standing enclosure
9 module(s) in 600 mm Widewall-mounted enclosure
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Surface finish Galvanized
Width 600 mm
Height 450 mm
Net weight 1.455 kg
Functional unit 600 mm Prisma G floor-standing enclosure 9 12.5 mm
600 mm Prisma G wall-mounted enclosure 9 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 45 cm
Package 1 Length 47 cm
Package 1 Weight 1.455 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile