Schneider-Electric
 
03175 picture- web-product-data-sheet
03175
SLOTTED MOUNTING PLATE W300 4M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Mounting plate description Flat slotted
Installed device Phaseo: LV/LV transformer
Number of vertical modules [50 mm] 4 module(s): LV/LV transformer in 300 mm Widefloor-standing duct
4 module(s): LV/LV transformer in 300 mm Widewall-mounted duct
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Surface finish Galvanized
Width 300 mm
Height 200 mm
Net weight 0.315 kg
Functional unit 300 mm Prisma G floor-standing duct Phaseo LV/LV transformer 4 12.5 mm
300 mm Prisma G wall-mounted duct Phaseo LV/LV transformer 4 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 19 cm
Package 1 Length 20 cm
Package 1 Weight 315 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile