Schneider-Electric
 
03177 picture- web-product-data-sheet
03177
RECESSED SLOTTED M.PLATE W300 6M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Mounting plate description Recessed slotted
Number of vertical modules [50 mm] 6 module(s) in 300 mm Widefloor-standing duct
6 module(s) in 300 mm Widewall-mounted duct
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Surface finish Galvanized
Width 300 mm
Height 300 mm
Net weight 0.44 kg
Functional unit 300 mm Prisma G floor-standing duct 6 12.5 mm
300 mm Prisma G wall-mounted duct 6 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 21.5 cm
Package 1 Length 30 cm
Package 1 Weight 440 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile