This Application will be decommissioned as of January 7th 2025

03181 |
Schneider-Electric
 
03181 picture- web-product-data-sheet
03181
20 SLOTTED M.PL. M5 CLIP-NUTS
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Clip-nuts
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Prisma Prisma G mounting plate
Prisma Prisma PH cubicle
Prisma Prisma iPM L enclosure
Prisma Prisma iPM M enclosure
Complementary
Mounting mode By clips
Mounting support Slotted mounting plate
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle
Cubicle duct
ISO thread M5
Quantity per set Set of 20
Net weight 0.095 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 5.5 cm
Package 1 Length 10 cm
Package 1 Weight 96 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product