This Application will be decommissioned as of January 7th 2025

03183 |
Schneider-Electric
 
03183 picture- web-product-data-sheet
03183
20 M5 SELF-TAPPING SCREWS/FU
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Self-tapping screw
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G front cover support upright
Product compatibility Functional uprights
Complementary
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
ISO thread M5
Quantity per set Set of 20
Net weight 0.06 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 10.5 cm
Package 1 Length 15 cm
Package 1 Weight 60 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product