Schneider-Electric
 
03202 picture- web-product-data-sheet
03202
MODULAR FRONT PLATE WIDTH 600/650 2M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Prisma Prisma Pack 250 enclosure
Type of front plate Modular
Cut-out
Installed device Acti 9: fixed 1/2 or 1 module lamp - horizontal installation
Acti 9: fixed measurement device - horizontal installation
Multi9: fixed measurement device - horizontal installation
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Pack enclosure - width 600 mm
9 mm pitches 48
Number of 18 mm modules per row 24
Number of vertical modules [50 mm] 2
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 100 mm
Width 500 mm
Net weight 0.36 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure Acti 9 1/2 or 1 module lamp fixed horizontal direct 2
600 mm Prisma G wall-mounted enclosure Acti 9 1/2 or 1 module lamp fixed horizontal direct 2
650 mm 400 mm Prisma P cubicle Acti 9 1/2 or 1 module lamp fixed horizontal direct 2
600 mm Prisma G floor-standing enclosure Acti 9 measurement device fixed horizontal 6 direct 2
600 mm Prisma G wall-mounted enclosure Acti 9 measurement device fixed horizontal 6 direct 2
600 mm Prisma G floor-standing enclosure Multi9 measurement device fixed horizontal 6 direct 2
600 mm Prisma G wall-mounted enclosure Multi9 measurement device fixed horizontal 6 direct 2
600 mm Prisma Pack 250 Pack enclosure Acti 9 measurement device fixed horizontal 6 direct 2
600 mm Prisma Pack 250 Pack enclosure Multi9 measurement device fixed horizontal 6 direct 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 11.500 cm
Package 1 Length 51.000 cm
Package 1 Weight 360.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 18.000 cm
Package 2 Width 13.000 cm
Package 2 Length 53.000 cm
Package 2 Weight 3.650 kg
Unit Type of Package 3 P12
Number of Units in Package 3 180
Package 3 Height 48.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 72.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile