This Application will be decommissioned as of January 7th 2025

03203 |
Schneider-Electric
 
03203 picture- web-product-data-sheet
03203
MODULAR FRONT PLATE WIDTH 600/650 3M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Prisma Prisma Pack 250 enclosure
Type of front plate Cut-out
Modular
Installed device TeSys: fixed GV2L
TeSys: fixed GV2LE
TeSys: fixed GV2ME
TeSys: fixed GV2P
TeSys: fixed GV2RTn
Vigilohm: IM20
Vigilohm: IM20H
Vigilohm: fixed IM9
Vigilohm: IM9
Vigilohm: fixed IM9-OL
Vigilohm: IM9-OL
Acti 9: measurement device
Multi9: measurement device
Acti 9: fixed modular device <= 40 A
Multi9: fixed modular device <= 40 A
Vigirex: RH10
Vigirex: RH197M
Vigirex: RH21
Vigirex: RH99
Poles description 9 x 3P: modular rail support: GV2L
9 x 3P: modular rail support: GV2LE
9 x 3P: modular rail support: GV2ME
9 x 3P: modular rail support: GV2P
9 x 3P: modular rail support: GV2RTn
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Pack enclosure - width 555 mm
Pack enclosure - width 600 mm
9 mm pitches 48
Number of 18 mm modules per row 24
Number of vertical modules [50 mm] 3
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 150 mm
Width 500 mm
Net weight 0.54 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure TeSys GV2L fixed 3P 9 direct 3
600 mm Prisma G wall-mounted enclosure TeSys GV2L fixed 3P 9 direct 3
650 mm 400 mm Prisma P cubicle TeSys GV2L fixed 3P 9 direct 3
600 mm Prisma G floor-standing enclosure TeSys GV2LE fixed 3P 9 direct 3
600 mm Prisma G wall-mounted enclosure TeSys GV2LE fixed 3P 9 direct 3
650 mm 400 mm Prisma P cubicle TeSys GV2LE fixed 3P 9 direct 3
600 mm Prisma G floor-standing enclosure TeSys GV2ME fixed 3P 9 direct 3
600 mm Prisma G wall-mounted enclosure TeSys GV2ME fixed 3P 9 direct 3
650 mm 400 mm Prisma P cubicle TeSys GV2ME fixed 3P 9 direct 3
600 mm Prisma G floor-standing enclosure TeSys GV2P fixed 3P 9 direct 3
600 mm Prisma G wall-mounted enclosure TeSys GV2P fixed 3P 9 direct 3
650 mm 400 mm Prisma P cubicle TeSys GV2P fixed 3P 9 direct 3
600 mm Prisma G floor-standing enclosure TeSys GV2RTn fixed 3P 9 direct 3
600 mm Prisma G wall-mounted enclosure TeSys GV2RTn fixed 3P 9 direct 3
650 mm 400 mm Prisma P cubicle TeSys GV2RTn fixed 3P 9 direct 3
600 mm Prisma G floor-standing enclosure Vigilohm 4 3
600 mm Prisma G wall-mounted enclosure Vigilohm 4 3
600 mm Prisma G floor-standing enclosure Vigilohm fixed 6 3
600 mm Prisma G wall-mounted enclosure Vigilohm fixed 6 3
650 mm 400 mm Prisma P cubicle Vigilohm 6 3
650 mm 400 mm Prisma P cubicle Acti 9 measurement device 3
650 mm 400 mm Prisma P cubicle Multi9 measurement device 3
600 mm Prisma G floor-standing enclosure Acti 9 modular device <= 40 A fixed 48 direct 3
600 mm Prisma G wall-mounted enclosure Acti 9 modular device <= 40 A fixed 48 direct 3
650 mm 400 mm Prisma P cubicle Acti 9 modular device <= 40 A fixed 48 direct 3
600 mm Prisma G floor-standing enclosure Multi9 modular device <= 40 A fixed 48 direct 3
600 mm Prisma G wall-mounted enclosure Multi9 modular device <= 40 A fixed 48 direct 3
650 mm 400 mm Prisma P cubicle Multi9 modular device <= 40 A fixed 48 direct 3
600 mm Prisma G floor-standing enclosure Vigirex 8 direct 3
600 mm Prisma G wall-mounted enclosure Vigirex 8 direct 3
650 mm 400 mm Prisma P cubicle Vigirex 8 3
650 mm 400 mm Prisma P cubicle Vigirex 6 3
600 mm Prisma Pack 250 Pack enclosure Acti 9 modular device <= 40 A fixed 48 direct 6
600 mm Prisma Pack 250 Pack enclosure Multi9 modular device <= 40 A fixed 48 direct 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 16.0 cm
Package 1 Length 52.0 cm
Package 1 Weight 540.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 17.5 cm
Package 2 Width 17.0 cm
Package 2 Length 53.0 cm
Package 2 Weight 5.56 kg
Unit Type of Package 3 P12
Number of Units in Package 3 450
Package 3 Height 102.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 285.4 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product