This Application will be decommissioned as of January 7th 2025

03205 |
Schneider-Electric
 
03205 picture- web-product-data-sheet
03205
MODULAR FRONT PLATE WIDTH 600/650 5M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Modular
Cut-out
Installed device ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
Acti 9: fixed C120 without earth leakage protection - control: toggle
TeSys: fixed GV3
Acti 9: fixed iC120 without earth leakage protection - control: toggle
Multi9: fixed NG125 without earth leakage protection - control: toggle
Multi9: fixed NG125 NA - control: toggle
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
TeSys: fixed TeSys U - horizontal installation
Acti 9: fixed C120 with earth leakage protection - control: toggle
Acti 9: fixed iC120 with earth leakage protection - control: toggle
Multi9: fixed NG125 with earth leakage protection - control: toggle
ComPact: fixed NG160 with earth leakage protection - control: toggle
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 1 x 3P: modular rail support: INS100 vertical installation
1 x 4P: modular rail support: INS100 vertical installation
1 x 3P: modular rail support: INS125 vertical installation
1 x 4P: modular rail support: INS125 vertical installation
1 x 3P: modular rail support: INS160 vertical installation
1 x 4P: modular rail support: INS160 vertical installation
1 x 3P: modular rail support: C120
1 x 4P: modular rail support: C120
7 x 3P: modular rail support: GV3
1 x 3P: modular rail support: iC120
1 x 4P: modular rail support: iC120
1 x 3P: modular rail support: NG125
1 x 4P: modular rail support: NG125
1 x 3P: modular rail support: NG125 NA
1 x 4P: modular rail support: NG125 NA
1 x 3P: modular rail support: NG160
1 x 4P: modular rail support: NG160
1 x 3P: modular rail support: NG160 NA
1 x 4P: modular rail support: NG160 NA
9 x 3P: modular rail support: TeSys U horizontal installation
1 x 3P or 4P: modular rail support: NSXm vertical installation
5 x 3P: mounting plate support: NSXm vertical installation
4 x 4P: mounting plate support: NSXm vertical installation
4 x 3P or 4P: mounting plate support: NSXm vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Pack enclosure - width 555 mm
Connection position Direct connection
9 mm pitches 48
Number of 18 mm modules per row 24
Number of vertical modules [50 mm] 5
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 250 mm
Width 500 mm
Net weight 0.92 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure Acti 9 C120 without fixed toggle 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure Acti 9 C120 without fixed toggle 3P 1 direct 5
600 mm Prisma G floor-standing enclosure Acti 9 C120 without fixed toggle 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure Acti 9 C120 without fixed toggle 4P 1 direct 5
650 mm 400 mm Prisma P cubicle Acti 9 C120 without fixed toggle 3P 1 direct 5
650 mm 400 mm Prisma P cubicle Acti 9 C120 without fixed toggle 4P 1 direct 5
600 mm Prisma G floor-standing enclosure TeSys GV3 fixed 3P 7 direct 5
600 mm Prisma G wall-mounted enclosure TeSys GV3 fixed 3P 7 direct 5
650 mm 400 mm Prisma P cubicle TeSys GV3 fixed 3P 7 direct 5
600 mm Prisma G floor-standing enclosure Acti 9 iC120 without fixed toggle 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure Acti 9 iC120 without fixed toggle 3P 1 direct 5
600 mm Prisma G floor-standing enclosure Acti 9 iC120 without fixed toggle 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure Acti 9 iC120 without fixed toggle 4P 1 direct 5
650 mm 400 mm Prisma P cubicle Acti 9 iC120 without fixed toggle 3P 1 direct 5
650 mm 400 mm Prisma P cubicle Acti 9 iC120 without fixed toggle 4P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 5
600 mm Prisma G floor-standing enclosure Multi9 NG125 without fixed toggle 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure Multi9 NG125 without fixed toggle 3P 1 direct 5
600 mm Prisma G floor-standing enclosure Multi9 NG125 without fixed toggle 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure Multi9 NG125 without fixed toggle 4P 1 direct 5
650 mm 400 mm Prisma P cubicle Multi9 NG125 without fixed toggle 3P 1 direct 5
650 mm 400 mm Prisma P cubicle Multi9 NG125 without fixed toggle 4P 1 direct 5
600 mm Prisma G floor-standing enclosure Multi9 NG125 NA fixed toggle 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure Multi9 NG125 NA fixed toggle 3P 1 direct 5
600 mm Prisma G floor-standing enclosure Multi9 NG125 NA fixed toggle 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure Multi9 NG125 NA fixed toggle 4P 1 direct 5
650 mm 400 mm Prisma P cubicle Multi9 NG125 NA fixed toggle 3P 1 direct 5
650 mm 400 mm Prisma P cubicle Multi9 NG125 NA fixed toggle 4P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact NG160 without fixed toggle 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact NG160 without fixed toggle 3P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact NG160 without fixed toggle 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact NG160 without fixed toggle 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NG160 without fixed toggle 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NG160 without fixed toggle 4P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact NG160 NA without fixed toggle 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact NG160 NA without fixed toggle 3P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact NG160 NA without fixed toggle 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact NG160 NA without fixed toggle 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NG160 NA without fixed toggle 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NG160 NA without fixed toggle 4P 1 direct 5
650 mm 400 mm Prisma P cubicle TeSys TeSys U fixed horizontal 3P 9 direct 5
600 mm Prisma G floor-standing enclosure Acti 9 C120 with fixed toggle 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure Acti 9 C120 with fixed toggle 3P 1 direct 5
600 mm Prisma G floor-standing enclosure Acti 9 C120 with fixed toggle 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure Acti 9 C120 with fixed toggle 4P 1 direct 5
650 mm 400 mm Prisma P cubicle Acti 9 C120 with fixed toggle 3P 1 direct 5
650 mm 400 mm Prisma P cubicle Acti 9 C120 with fixed toggle 4P 1 direct 5
600 mm Prisma G floor-standing enclosure Acti 9 iC120 with fixed toggle 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure Acti 9 iC120 with fixed toggle 3P 1 direct 5
600 mm Prisma G floor-standing enclosure Acti 9 iC120 with fixed toggle 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure Acti 9 iC120 with fixed toggle 4P 1 direct 5
650 mm 400 mm Prisma P cubicle Acti 9 iC120 with fixed toggle 3P 1 direct 5
650 mm 400 mm Prisma P cubicle Acti 9 iC120 with fixed toggle 4P 1 direct 5
600 mm Prisma G floor-standing enclosure Multi9 NG125 with fixed toggle 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure Multi9 NG125 with fixed toggle 3P 1 direct 5
600 mm Prisma G floor-standing enclosure Multi9 NG125 with fixed toggle 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure Multi9 NG125 with fixed toggle 4P 1 direct 5
650 mm 400 mm Prisma P cubicle Multi9 NG125 with fixed toggle 3P 1 direct 5
650 mm 400 mm Prisma P cubicle Multi9 NG125 with fixed toggle 4P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact NG160 with fixed toggle 3P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact NG160 with fixed toggle 3P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact NG160 with fixed toggle 4P 1 direct 5
600 mm Prisma G wall-mounted enclosure ComPact NG160 with fixed toggle 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NG160 with fixed toggle 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NG160 with fixed toggle 4P 1 direct 5
600 mm Prisma G floor-standing enclosure ComPact NSXm without fixed toggle vertical 3P or 4P 1 direct 7
600 mm Prisma G wall-mounted enclosure ComPact NSXm without fixed toggle vertical 3P or 4P 1 direct 7
600 mm Prisma G floor-standing enclosure ComPact NSXm without fixed toggle vertical 3P or 4P 1 connection block 7
600 mm Prisma G wall-mounted enclosure ComPact NSXm without fixed toggle vertical 3P or 4P 1 connection block 7
650 mm 400 mm Prisma P cubicle ComPact NSXm without fixed toggle vertical 3P or 4P 1 direct 8
650 mm 400 mm Prisma P cubicle ComPact NSXm without fixed toggle vertical 3P 5 direct 8
650 mm 400 mm Prisma P cubicle ComPact NSXm without fixed toggle vertical 4P 4 direct 8
600 mm Prisma G floor-standing enclosure ComPact NSXm with fixed toggle vertical 3P or 4P 1 direct 7
600 mm Prisma G wall-mounted enclosure ComPact NSXm with fixed toggle vertical 3P or 4P 1 direct 7
600 mm Prisma G floor-standing enclosure ComPact NSXm with fixed toggle vertical 3P or 4P 1 connection block 7
600 mm Prisma G wall-mounted enclosure ComPact NSXm with fixed toggle vertical 3P or 4P 1 connection block 7
650 mm 400 mm Prisma P cubicle ComPact NSXm with fixed toggle vertical 3P or 4P 1 direct 8
650 mm 400 mm Prisma P cubicle ComPact NSXm with fixed toggle vertical 3P or 4P 4 direct 8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 26.000 cm
Package 1 Length 51.500 cm
Package 1 Weight 900.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 27.700 cm
Package 2 Length 52.600 cm
Package 2 Weight 9.400 kg
Unit Type of Package 3 P12
Number of Units in Package 3 270
Package 3 Height 96.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 254.880 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product