This Application will be decommissioned as of January 7th 2025

03213 |
Schneider-Electric
 
03213 picture- web-product-data-sheet
03213
MODULAR FRONT PLATE W300 3M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Prisma Prisma P cubicle
Type of front plate Modular
Cut-out
Installed device TeSys: fixed GV2L
TeSys: fixed GV2LE
TeSys: fixed GV2ME
TeSys: fixed GV2P
TeSys: fixed GV2RTn
Acti 9: fixed modular device <= 40 A
Multi9: fixed modular device <= 40 A
TeSys: fixed GV3
Poles description 4 x 3P: modular rail support: GV2L
4 x 3P: modular rail support: GV2LE
4 x 3P: modular rail support: GV2ME
4 x 3P: modular rail support: GV2P
4 x 3P: modular rail support: GV2RTn
3 x 3P: modular rail support: GV3
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Connection position Direct connection
9 mm pitches 20
Number of 18 mm modules per row 10
Number of vertical modules [50 mm] 3
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 150 mm
Width 300 mm
Net weight 0.32 kg
Quantity per set Set of 1
Functional unit 300 mm Prisma G floor-standing duct TeSys GV2L fixed 3P 4 direct 3
300 mm Prisma G wall-mounted duct TeSys GV2L fixed 3P 4 direct 3
300 mm Prisma G floor-standing duct TeSys GV2LE fixed 3P 4 direct 3
300 mm Prisma G wall-mounted duct TeSys GV2LE fixed 3P 4 direct 3
300 mm Prisma G floor-standing duct TeSys GV2ME fixed 3P 4 direct 3
300 mm Prisma G wall-mounted duct TeSys GV2ME fixed 3P 4 direct 3
300 mm Prisma G floor-standing duct TeSys GV2P fixed 3P 4 direct 3
300 mm Prisma G wall-mounted duct TeSys GV2P fixed 3P 4 direct 3
300 mm Prisma G floor-standing duct TeSys GV2RTn fixed 3P 4 direct 3
300 mm Prisma G wall-mounted duct TeSys GV2RTn fixed 3P 4 direct 3
300 mm Prisma G floor-standing duct TeSys GV3 fixed 3P 3 direct 5
300 mm Prisma G wall-mounted duct TeSys GV3 fixed 3P 3 direct 5
300 mm Prisma G floor-standing duct Acti 9 modular device <= 40 A fixed 20 direct 3
300 mm Prisma G wall-mounted duct Acti 9 modular device <= 40 A fixed 20 direct 3
400 mm 400 mm Prisma P cubicle Acti 9 modular device <= 40 A fixed 20 direct 3
300 mm Prisma G floor-standing duct Multi9 modular device <= 40 A fixed 20 direct 3
300 mm Prisma G wall-mounted duct Multi9 modular device <= 40 A fixed 20 direct 3
400 mm 400 mm Prisma P cubicle Multi9 modular device <= 40 A fixed 20 direct 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 16.000 cm
Package 1 Length 26.500 cm
Package 1 Weight 310.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 17.500 cm
Package 2 Length 28.000 cm
Package 2 Weight 3.300 kg
Unit Type of Package 3 P12
Number of Units in Package 3 320
Package 3 Height 48.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 128.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product