This Application will be decommissioned as of January 7th 2025

03214 |
Schneider-Electric
 
03214 picture- web-product-data-sheet
03214
MODULAR FRONT PLATE W300 4M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Prisma Prisma P cubicle
Type of front plate Modular
Cut-out
Installed device Acti 9: fixed modular device
Multi9: fixed modular device
ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
Acti 9: fixed C120 without earth leakage protection - control: toggle
Acti 9: fixed iC120 without earth leakage protection - control: toggle
Multi9: fixed NG125 without earth leakage protection - control: toggle
Multi9: fixed NG125 NA - control: toggle
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 NA without earth leakage protection - control: toggle
Acti 9: fixed C120 with earth leakage protection - control: toggle
Acti 9: fixed iC120 with earth leakage protection - control: toggle
Multi9: fixed NG125 with earth leakage protection - control: toggle
ComPact: fixed NSA125...160 - control: toggle
ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
Poles description 1 x 3P: modular rail support: INS100 vertical installation
1 x 4P: modular rail support: INS100 vertical installation
1 x 3P: modular rail support: INS125 vertical installation
1 x 4P: modular rail support: INS125 vertical installation
1 x 3P: modular rail support: INS160 vertical installation
1 x 4P: modular rail support: INS160 vertical installation
1 x 3P: modular rail support: INS40 vertical installation
1 x 4P: modular rail support: INS40 vertical installation
1 x 3P: modular rail support: INS63 vertical installation
1 x 4P: modular rail support: INS63 vertical installation
1 x 3P: modular rail support: C120
1 x 4P: modular rail support: C120
1 x 3P: modular rail support: iC120
1 x 4P: modular rail support: iC120
1 x 3P: modular rail support: NG125
1 x 4P: modular rail support: NG125
1 x 3P: modular rail support: NG125 NA
1 x 4P: modular rail support: NG125 NA
1 x 3P: modular rail support: NG160
1 x 4P: modular rail support: NG160
1 x 3P: modular rail support: NG160 NA
1 x 4P: modular rail support: NG160 NA
1 x 3P: modular rail support: NSA125...160
1 x 4P: modular rail support: NSA125...160
1 x 3P or 4P: modular rail support: NSXm vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Connection position Direct connection
9 mm pitches 20
Number of 18 mm modules per row 10
Number of vertical modules [50 mm] 4
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 200 mm
Width 300 mm
Net weight 0.4 kg
Quantity per set Set of 1
Functional unit 300 mm Prisma G floor-standing duct Acti 9 C120 without fixed toggle 3P 1 direct 4
300 mm Prisma G wall-mounted duct Acti 9 C120 without fixed toggle 3P 1 direct 4
300 mm Prisma G floor-standing duct Acti 9 C120 without fixed toggle 4P 1 direct 4
300 mm Prisma G wall-mounted duct Acti 9 C120 without fixed toggle 4P 1 direct 4
300 mm Prisma G floor-standing duct Acti 9 iC120 without fixed toggle 3P 1 direct 4
300 mm Prisma G wall-mounted duct Acti 9 iC120 without fixed toggle 3P 1 direct 4
300 mm Prisma G floor-standing duct Acti 9 iC120 without fixed toggle 4P 1 direct 4
300 mm Prisma G wall-mounted duct Acti 9 iC120 without fixed toggle 4P 1 direct 4
300 mm Prisma G floor-standing duct ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm Prisma G wall-mounted duct ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm Prisma G floor-standing duct ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm Prisma G wall-mounted duct ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm Prisma G floor-standing duct ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm Prisma G wall-mounted duct ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm Prisma G floor-standing duct ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm Prisma G wall-mounted duct ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 5
400 mm 400 mm Prisma P cubicle ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 4
400 mm 400 mm Prisma P cubicle ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 4
400 mm 400 mm Prisma P cubicle ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 5
400 mm 400 mm Prisma P cubicle ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm Prisma G floor-standing duct ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm Prisma G wall-mounted duct ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm Prisma G floor-standing duct ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm Prisma G wall-mounted duct ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm Prisma G floor-standing duct ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm Prisma G wall-mounted duct ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm Prisma G floor-standing duct ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm Prisma G wall-mounted duct ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 5
400 mm 400 mm Prisma P cubicle ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 4
400 mm 400 mm Prisma P cubicle ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 4
400 mm 400 mm Prisma P cubicle ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 5
400 mm 400 mm Prisma P cubicle ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm Prisma G floor-standing duct ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm Prisma G wall-mounted duct ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm Prisma G floor-standing duct ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm Prisma G wall-mounted duct ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm Prisma G floor-standing duct ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm Prisma G wall-mounted duct ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 5
300 mm Prisma G floor-standing duct ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm Prisma G wall-mounted duct ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 5
400 mm 400 mm Prisma P cubicle ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 4
400 mm 400 mm Prisma P cubicle ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 4
400 mm 400 mm Prisma P cubicle ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 5
400 mm 400 mm Prisma P cubicle ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 5
300 mm Prisma G floor-standing duct ComPact INS40 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm Prisma G wall-mounted duct ComPact INS40 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm Prisma G floor-standing duct ComPact INS40 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm Prisma G wall-mounted duct ComPact INS40 fixed direct front rotary handle vertical 4P 1 direct 4
400 mm 400 mm Prisma P cubicle ComPact INS40 fixed direct front rotary handle vertical 3P 1 direct 4
400 mm 400 mm Prisma P cubicle ComPact INS40 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm Prisma G floor-standing duct ComPact INS63 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm Prisma G wall-mounted duct ComPact INS63 fixed direct front rotary handle vertical 3P 1 direct 4
300 mm Prisma G floor-standing duct ComPact INS63 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm Prisma G wall-mounted duct ComPact INS63 fixed direct front rotary handle vertical 4P 1 direct 4
400 mm 400 mm Prisma P cubicle ComPact INS63 fixed direct front rotary handle vertical 3P 1 direct 4
400 mm 400 mm Prisma P cubicle ComPact INS63 fixed direct front rotary handle vertical 4P 1 direct 4
300 mm Prisma G floor-standing duct Acti 9 modular device fixed 20 direct 4
300 mm Prisma G wall-mounted duct Acti 9 modular device fixed 20 direct 4
400 mm 400 mm Prisma P cubicle Acti 9 modular device fixed 20 direct 4
300 mm Prisma G floor-standing duct Multi9 modular device fixed 20 direct 4
300 mm Prisma G wall-mounted duct Multi9 modular device fixed 20 direct 4
400 mm 400 mm Prisma P cubicle Multi9 modular device fixed 20 direct 4
300 mm Prisma G floor-standing duct Multi9 NG125 without fixed toggle 3P 1 direct 4
300 mm Prisma G wall-mounted duct Multi9 NG125 without fixed toggle 3P 1 direct 4
300 mm Prisma G floor-standing duct Multi9 NG125 without fixed toggle 4P 1 direct 4
300 mm Prisma G wall-mounted duct Multi9 NG125 without fixed toggle 4P 1 direct 4
400 mm 400 mm Prisma P cubicle Multi9 NG125 without fixed toggle 3P 1 direct 5
400 mm 400 mm Prisma P cubicle Multi9 NG125 without fixed toggle 4P 1 direct 5
300 mm Prisma G floor-standing duct Multi9 NG125 NA fixed toggle 3P 1 direct 4
300 mm Prisma G wall-mounted duct Multi9 NG125 NA fixed toggle 3P 1 direct 4
300 mm Prisma G floor-standing duct Multi9 NG125 NA fixed toggle 4P 1 direct 4
300 mm Prisma G wall-mounted duct Multi9 NG125 NA fixed toggle 4P 1 direct 4
300 mm Prisma G floor-standing duct ComPact NG160 without fixed toggle 3P 1 direct 5
300 mm Prisma G wall-mounted duct ComPact NG160 without fixed toggle 3P 1 direct 5
300 mm Prisma G floor-standing duct ComPact NG160 without fixed toggle 4P 1 direct 5
300 mm Prisma G wall-mounted duct ComPact NG160 without fixed toggle 4P 1 direct 5
400 mm 400 mm Prisma P cubicle ComPact NG160 without fixed toggle 3P 1 direct 5
400 mm 400 mm Prisma P cubicle ComPact NG160 without fixed toggle 4P 1 direct 5
300 mm Prisma G floor-standing duct ComPact NG160 NA without fixed toggle 3P 1 direct 5
300 mm Prisma G wall-mounted duct ComPact NG160 NA without fixed toggle 3P 1 direct 5
300 mm Prisma G floor-standing duct ComPact NG160 NA without fixed toggle 4P 1 direct 5
300 mm Prisma G wall-mounted duct ComPact NG160 NA without fixed toggle 4P 1 direct 5
400 mm 400 mm Prisma P cubicle ComPact NG160 NA without fixed toggle 3P 1 direct 5
400 mm 400 mm Prisma P cubicle ComPact NG160 NA without fixed toggle 4P 1 direct 5
400 mm 400 mm Prisma P cubicle ComPact NSA125...160 fixed toggle 3P 1 direct 5
400 mm 400 mm Prisma P cubicle ComPact NSA125...160 fixed toggle 4P 1 direct 5
300 mm Prisma G floor-standing duct Acti 9 C120 with fixed toggle 3P 1 direct 4
300 mm Prisma G wall-mounted duct Acti 9 C120 with fixed toggle 3P 1 direct 4
300 mm Prisma G floor-standing duct Acti 9 C120 with fixed toggle 4P 1 direct 4
300 mm Prisma G wall-mounted duct Acti 9 C120 with fixed toggle 4P 1 direct 4
300 mm Prisma G floor-standing duct Acti 9 iC120 with fixed toggle 3P 1 direct 4
300 mm Prisma G wall-mounted duct Acti 9 iC120 with fixed toggle 3P 1 direct 4
300 mm Prisma G floor-standing duct Acti 9 iC120 with fixed toggle 4P 1 direct 4
300 mm Prisma G wall-mounted duct Acti 9 iC120 with fixed toggle 4P 1 direct 4
300 mm Prisma G floor-standing duct Multi9 NG125 with fixed toggle 3P 1 direct 4
300 mm Prisma G wall-mounted duct Multi9 NG125 with fixed toggle 3P 1 direct 4
300 mm Prisma G floor-standing duct Multi9 NG125 with fixed toggle 4P 1 direct 4
300 mm Prisma G wall-mounted duct Multi9 NG125 with fixed toggle 4P 1 direct 4
300 mm Prisma G floor-standing duct ComPact NSXm without fixed toggle vertical 3P or 4P 1 direct 7
300 mm Prisma G wall-mounted duct ComPact NSXm without fixed toggle vertical 3P or 4P 1 direct 7
300 mm Prisma G floor-standing duct ComPact NSXm without fixed toggle vertical 3P or 4P 1 connection block 7
300 mm Prisma G wall-mounted duct ComPact NSXm without fixed toggle vertical 3P or 4P 1 connection block 7
300 mm Prisma G floor-standing duct ComPact NSXm with fixed toggle vertical 3P or 4P 1 direct 7
300 mm Prisma G wall-mounted duct ComPact NSXm with fixed toggle vertical 3P or 4P 1 direct 7
300 mm Prisma G floor-standing duct ComPact NSXm with fixed toggle vertical 3P or 4P 1 connection block 7
300 mm Prisma G wall-mounted duct ComPact NSXm with fixed toggle vertical 3P or 4P 1 connection block 7
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 21.000 cm
Package 1 Length 26.000 cm
Package 1 Weight 400.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 23.000 cm
Package 2 Length 27.500 cm
Package 2 Weight 4.350 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 35.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 62.640 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product