This Application will be decommissioned as of January 7th 2025

03216 |
Schneider-Electric
 
03216 picture- web-product-data-sheet
03216
MODULAR FRONT PLATE W850 3M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Type of front plate Modular
Installed device Acti 9: fixed modular device <= 40 A
Multi9: fixed modular device <= 40 A
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Connection position Direct connection
9 mm pitches 72
Number of 18 mm modules per row 36
Number of vertical modules [50 mm] 3
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 150 mm
Width 850 mm
Net weight 0.88 kg
Quantity per set Set of 1
Functional unit 850 mm Prisma G floor-standing enclosure Acti 9 modular device <= 40 A fixed 72 direct 3
850 mm Prisma G floor-standing enclosure Multi9 modular device <= 40 A fixed 72 direct 3
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 15 cm
Package 1 Length 75 cm
Package 1 Weight 900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 13.2 cm
Package 2 Width 16.5 cm
Package 2 Length 76 cm
Package 2 Weight 7.592 kg
Unit Type of Package 3 P12
Number of Units in Package 3 264
Package 3 Height 78 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 260 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product