This Application will be decommissioned as of January 7th 2025

03217 |
Schneider-Electric
 
03217 picture- web-product-data-sheet
03217
MODULAR FRONT PLATE W850 4M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Type of front plate Modular
Installed device Acti 9: fixed modular device
Multi9: fixed modular device
ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
Poles description 4 x 3P: modular rail support: INS100 vertical installation
4 x 4P: modular rail support: INS100 vertical installation
4 x 3P: modular rail support: INS125 vertical installation
4 x 4P: modular rail support: INS125 vertical installation
4 x 3P: modular rail support: INS160 vertical installation
4 x 4P: modular rail support: INS160 vertical installation
4 x 3P: modular rail support: INS40 vertical installation
4 x 4P: modular rail support: INS40 vertical installation
4 x 3P: modular rail support: INS63 vertical installation
4 x 4P: modular rail support: INS63 vertical installation
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Connection position Direct connection
9 mm pitches 72
Number of 18 mm modules per row 36
Number of vertical modules [50 mm] 4
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 200 mm
Width 850 mm
Net weight 1.22 kg
Quantity per set Set of 1
Functional unit 850 mm Prisma G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 3P 4 direct 4
850 mm Prisma G floor-standing enclosure ComPact INS100 fixed direct front rotary handle vertical 4P 4 direct 4
850 mm Prisma G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 3P 4 direct 4
850 mm Prisma G floor-standing enclosure ComPact INS125 fixed direct front rotary handle vertical 4P 4 direct 4
850 mm Prisma G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 3P 4 direct 4
850 mm Prisma G floor-standing enclosure ComPact INS160 fixed direct front rotary handle vertical 4P 4 direct 4
850 mm Prisma G floor-standing enclosure ComPact INS40 fixed direct front rotary handle vertical 3P 4 direct 4
850 mm Prisma G floor-standing enclosure ComPact INS40 fixed direct front rotary handle vertical 4P 4 direct 4
850 mm Prisma G floor-standing enclosure ComPact INS63 fixed direct front rotary handle vertical 3P 4 direct 4
850 mm Prisma G floor-standing enclosure ComPact INS63 fixed direct front rotary handle vertical 4P 4 direct 4
850 mm Prisma G floor-standing enclosure Acti 9 modular device fixed 72 direct 4
850 mm Prisma G floor-standing enclosure Multi9 modular device fixed 72 direct 4
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 20.5 cm
Package 1 Length 75 cm
Package 1 Weight 1.214 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 6
Package 2 Height 10.5 cm
Package 2 Width 22 cm
Package 2 Length 75.5 cm
Package 2 Weight 7.61 kg
Unit Type of Package 3 P12
Number of Units in Package 3 192
Package 3 Height 81 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 254 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product