This Application will be decommissioned as of January 7th 2025

03220 |
Schneider-Electric
 
03220 picture- web-product-data-sheet
03220
BLANKING STRIP L1000
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Blanking plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G front plate
Prisma Prisma P front plate
Complementary
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Pack enclosure
Quantity per set Set of 1
Height 46 mm
Width 1000 mm
Net weight 0.12 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 5.600 cm
Package 1 Length 100.300 cm
Package 1 Weight 127.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 1.500 cm
Package 2 Width 5.600 cm
Package 2 Length 100.300 cm
Package 2 Weight 650.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 75
Package 3 Height 9.600 cm
Package 3 Width 21.500 cm
Package 3 Length 104.000 cm
Package 3 Weight 9.902 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile