Schneider-Electric
 
03221 picture- web-product-data-sheet
03221
4 DIVISIBLE BLANKING PLATES W90
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Divisible blanking plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G front plate
Prisma Prisma P front plate
Complementary
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Pack enclosure
Quantity per set Set of 4
Height 46 mm
Width 90 mm
Net weight 0.03 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.3 cm
Package 1 Width 5.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 30.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.1 kg
Unit Type of Package 3 P12
Number of Units in Package 3 3360
Package 3 Height 75.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 100.8 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile