This Application will be decommissioned as of January 7th 2025

03222 |
Schneider-Electric
 
03222 picture- web-product-data-sheet
03222
NSX BLANKING PLATE ELECTRONIC TRIP UNIT
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Divisible blanking plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G front plate
Prisma Prisma P front plate
Complementary
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Quantity per set Set of 1
Height 107 mm
Width 147 mm
Net weight 0.06 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 11.500 cm
Package 1 Length 15.000 cm
Package 1 Weight 60.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 12.500 cm
Package 2 Width 20.000 cm
Package 2 Length 29.500 cm
Package 2 Weight 1.350 kg
Unit Type of Package 3 P12
Number of Units in Package 3 480
Package 3 Height 52.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 39.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile