Schneider-Electric
 
03225 picture- web-product-data-sheet
03225
FRONT PLATE NSXm VERTICAL ROTATIVE 3P/4P WIDTH 400 5M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSXm without earth leakage protection - control: direct rotary handle - vertical installation
Poles description 1 x 3P or 4P: mounting plate support: NSXm vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Cubicle duct - width 400 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 5
Standards IEC 61496-1
IEC 61439-2
Product certifications ASEFA
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 250 mm
Quantity per set Set of 1
Functional unit 400 mm 400 mm Prisma P cubicle ComPact NSXm without fixed toggle vertical 3P or 4P 1 direct 8
400 mm 400 mm Prisma P cubicle ComPact NSXm without fixed direct rotary handle vertical 3P or 4P 1 direct 8
400 mm 400 mm Prisma P cubicle ComPact NSXm with fixed toggle vertical 3P or 4P 1 direct 8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 27.0 cm
Package 1 Width 2.7 cm
Package 1 Length 27.0 cm
Package 1 Weight 37.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 770 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information