Schneider-Electric
 
03232 picture- web-product-data-sheet
03232
FRONT PLATE NSX/CVS250 HORIZONTAL FIXED TOGGLE/ROTARY HANDLE W600 4M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma Pack 250 enclosure
Type of front plate Cut-out
Installed device EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
Enerlin'X: fixed FDM121 - control: remote control - vertical installation
Poles description 1 x 3P: mounting plate support: CVS100...160 horizontal installation
1 x 4P: mounting plate support: CVS100...160 horizontal installation
1 x 3P: mounting plate support: CVS250 horizontal installation
1 x 4P: mounting plate support: CVS250 horizontal installation
1 x 3P: mounting plate support: NSX100...160 horizontal installation
1 x 4P: mounting plate support: NSX100...160 horizontal installation
1 x 3P: mounting plate support: NSX250 horizontal installation
1 x 4P: mounting plate support: NSX250 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Pack enclosure - width 600 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Connection position Connection block
Direct connection
Number of vertical modules [50 mm] 4
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 200 mm
Net weight 0.8 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
600 mm Prisma G floor-standing enclosure Enerlin'X FDM121 fixed remote control vertical 1
600 mm Prisma G wall-mounted enclosure Enerlin'X FDM121 fixed remote control vertical 1
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 6
600 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 6
600 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma Pack 250 Pack enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 6
600 mm Prisma Pack 250 Pack enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
600 mm Prisma Pack 250 Pack enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 6
600 mm Prisma Pack 250 Pack enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 22.000 cm
Package 1 Length 52.500 cm
Package 1 Weight 800.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 16.600 cm
Package 2 Width 22.200 cm
Package 2 Length 53.200 cm
Package 2 Weight 8.000 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 31.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 79.840 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile