This Application will be decommissioned as of January 7th 2025

03234 |
Schneider-Electric
 
03234 picture- web-product-data-sheet
03234
FRONT PLATE NSX250 HORIZONTAL FIXED MOTOR W600 4M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Type of front plate Cut-out
Installed device ComPact: fixed NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
Enerlin'X: fixed FDM121 - control: remote control - vertical installation
Poles description 1 x 3P: mounting plate support: NSX100...160 horizontal installation
1 x 4P: mounting plate support: NSX100...160 horizontal installation
1 x 3P: mounting plate support: NSX250 horizontal installation
1 x 4P: mounting plate support: NSX250 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Connection position Direct connection
Number of vertical modules [50 mm] 4
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 200 mm
Net weight 0.8 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure Enerlin'X FDM121 fixed remote control vertical 1
600 mm Prisma G wall-mounted enclosure Enerlin'X FDM121 fixed remote control vertical 1
600 + 300 mm Prisma G floor-standing enclosure + duct Enerlin'X FDM121 fixed remote control vertical 1
600 + 300 mm Prisma G wall-mounted enclosure + duct Enerlin'X FDM121 fixed remote control vertical 1
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without fixed motor mechanism horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without fixed motor mechanism horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without fixed motor mechanism horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without fixed motor mechanism horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without fixed motor mechanism horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without fixed motor mechanism horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without fixed motor mechanism horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without fixed motor mechanism horizontal 4P 1 direct with long terminal shield 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 21.0 cm
Package 1 Length 51.0 cm
Package 1 Weight 800.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 22.5 cm
Package 2 Length 53.0 cm
Package 2 Weight 10.0 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 31.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 80.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product