Schneider-Electric
 
03239 picture- web-product-data-sheet
03239
FRONT PLATE INS250 HORIZONTAL W850 4M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Type of front plate Cut-out
Installed device ComPact: fixed INS250 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV100 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV160 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV200 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV250 - control: direct front rotary handle - horizontal installation
Poles description 1 x 3P: mounting plate support: INS250 horizontal installation
1 x 4P: mounting plate support: INS250 horizontal installation
1 x 3P: mounting plate support: INV100 horizontal installation
1 x 4P: mounting plate support: INV100 horizontal installation
1 x 3P: mounting plate support: INV250 horizontal installation
1 x 4P: mounting plate support: INV250 horizontal installation
1 x 3P: mounting plate support: INV160 horizontal installation
1 x 4P: mounting plate support: INV160 horizontal installation
1 x 3P: mounting plate support: INV200 horizontal installation
1 x 4P: mounting plate support: INV200 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Connection position Connection block
Number of vertical modules [50 mm] 4
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 200 mm
Width 850 mm
Product weight 1.36 kg
Quantity per set Set of 1
Functional unit 850 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 20 cm
Package 1 Length 75 cm
Package 1 Weight 1.36 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 6
Package 2 Height 10 cm
Package 2 Width 22 cm
Package 2 Length 76.5 cm
Package 2 Weight 8.502 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 33.5 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 98 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product