Schneider-Electric
 
03240 picture- web-product-data-sheet
03240
FRONT PLATE TARIF INV+NSX250 WIDTH 600/650 7M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed INV100 - control: direct front rotary handle - vertical installation
ComPact: fixed INV160 - control: direct front rotary handle - vertical installation
ComPact: fixed INV200 - control: direct front rotary handle - vertical installation
ComPact: fixed INV250 - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX100...160 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed INV100 - control: toggle - vertical installation
ComPact: fixed INV160 - control: toggle - vertical installation
ComPact: fixed INV200 - control: toggle - vertical installation
ComPact: fixed INV250 - control: toggle - vertical installation
Poles description 1 x 4P: mounting plate support: INV100 vertical installation
1 x 4P: mounting plate support: INV160 vertical installation
1 x 4P: mounting plate support: INV200 vertical installation
1 x 4P: mounting plate support: INV250 vertical installation
1 x 4P: mounting plate support: NSX100...160 vertical installation
1 x 4P: mounting plate support: NSX250 vertical installation
Operating position Side by side
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 + 150 mm depth 400 mm
Number of vertical modules [50 mm] 7
Standards IEC 61439-2
NF C 15-100
IEC 61439-1
Product certifications ASEFA
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 350 mm
Width 600 mm
Net weight 1.32 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure ComPact INV100 fixed toggle vertical 4P 1 direct
600 mm Prisma G wall-mounted enclosure ComPact INV100 fixed toggle vertical 4P 1 direct
600 mm Prisma G floor-standing enclosure ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct
600 mm Prisma G wall-mounted enclosure ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct
650 + 150 mm 400 mm Prisma P cubicle ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct
600 mm Prisma G floor-standing enclosure ComPact INV160 fixed toggle vertical 4P 1 direct
600 mm Prisma G wall-mounted enclosure ComPact INV160 fixed toggle vertical 4P 1 direct
600 mm Prisma G floor-standing enclosure ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct
600 mm Prisma G wall-mounted enclosure ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct
650 + 150 mm 400 mm Prisma P cubicle ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct
600 mm Prisma G floor-standing enclosure ComPact INV200 fixed toggle vertical 4P 1 direct
600 mm Prisma G wall-mounted enclosure ComPact INV200 fixed toggle vertical 4P 1 direct
600 mm Prisma G floor-standing enclosure ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct
600 mm Prisma G wall-mounted enclosure ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct
650 + 150 mm 400 mm Prisma P cubicle ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed toggle vertical 4P 1 direct
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed toggle vertical 4P 1 direct
600 mm Prisma G floor-standing enclosure ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct
600 mm Prisma G wall-mounted enclosure ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct
650 + 150 mm 400 mm Prisma P cubicle ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle vertical 4P 1 direct
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 without fixed toggle vertical 4P 1 direct
650 + 150 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed toggle vertical 4P 1 direct
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 with fixed toggle vertical 4P 1 direct 12
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 with fixed toggle vertical 4P 1 direct 12
650 + 150 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed toggle vertical 4P 1 direct 12
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 36.0 cm
Package 1 Length 51.0 cm
Package 1 Weight 1.33 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 37.0 cm
Package 2 Length 53.0 cm
Package 2 Weight 13.7 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 35.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 54.8 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile