This Application will be decommissioned as of January 7th 2025

03244 |
Schneider-Electric
 
03244 picture- web-product-data-sheet
03244
FRONT PLATE 3-4 VIGI NSX/CVS250 VERTICAL ROTARY HANDLE/TEL/PLUG-IN W600 7M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device EasyPact: fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS250 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
ComPact: drawout NSX100...160 with earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX250 with earth leakage protection - control: motor mechanism - vertical installation
ComPact: drawout NSX250 with earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX250 with earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: motor mechanism - vertical installation
Poles description 4 x 3P: mounting plate support: CVS100...160 vertical installation
3 x 4P: mounting plate support: CVS100...160 vertical installation
4 x 3P: mounting plate support: CVS250 vertical installation
3 x 4P: mounting plate support: CVS250 vertical installation
4 x 3P: mounting plate support: NSX100...160 vertical installation
3 x 4P: mounting plate support: NSX100...160 vertical installation
4 x 3P: mounting plate support: NSX250 vertical installation
3 x 4P: mounting plate support: NSX250 vertical installation
2 x 3P: mounting plate support: NSX100...160 vertical installation
2 x 4P: mounting plate support: NSX100...160 vertical installation
2 x 3P: mounting plate support: NSX250 vertical installation
2 x 4P: mounting plate support: NSX250 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Linergy FC
Number of vertical modules [50 mm] 7
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 350 mm
Width 500 mm
Net weight 1.26 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle EasyPact CVS100...160 with fixed direct front rotary handle vertical 3P 4 direct 11
650 mm 400 mm Prisma P cubicle EasyPact CVS100...160 with fixed direct front rotary handle vertical 4P 3 direct 11
650 mm 400 mm Prisma P cubicle EasyPact CVS250 with fixed direct front rotary handle vertical 3P 4 direct 11
650 mm 400 mm Prisma P cubicle EasyPact CVS250 with fixed direct front rotary handle vertical 4P 3 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in direct front rotary handle vertical 3P 4 Linergy FC 9
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in motor mechanism vertical 3P 4 Linergy FC 9
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in direct front rotary handle vertical 4P 3 Linergy FC 9
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in motor mechanism vertical 4P 3 Linergy FC 9
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in direct front rotary handle vertical 3P 4 direct 9
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in direct front rotary handle vertical 4P 3 direct 9
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in motor mechanism vertical 3P 4 direct 9
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in motor mechanism vertical 4P 3 direct 9
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout toggle vertical 3P 2 direct 10
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout toggle vertical 4P 2 direct 10
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout direct front rotary handle vertical 3P 2 direct 10
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout direct front rotary handle vertical 4P 2 direct 10
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout motor mechanism vertical 3P 2 direct 10
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout motor mechanism vertical 4P 2 direct 10
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed direct front rotary handle vertical 3P 4 Linergy FC 8
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed motor mechanism vertical 3P 4 Linergy FC 8
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed direct front rotary handle vertical 4P 3 Linergy FC 8
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed motor mechanism vertical 4P 3 Linergy FC 8
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed direct front rotary handle vertical 3P 4 direct 10
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed direct front rotary handle vertical 4P 3 direct 10
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed motor mechanism vertical 3P 4 direct 10
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed motor mechanism vertical 4P 3 direct 10
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in direct front rotary handle vertical 3P 4 Linergy FC 10
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in motor mechanism vertical 3P 4 Linergy FC 10
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in direct front rotary handle vertical 4P 3 Linergy FC 10
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in motor mechanism vertical 4P 3 Linergy FC 10
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in direct front rotary handle vertical 3P 4 direct 10
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in direct front rotary handle vertical 4P 3 direct 10
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in motor mechanism vertical 3P 4 direct 10
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in motor mechanism vertical 4P 3 direct 10
650 mm 400 mm Prisma P cubicle ComPact NSX250 with drawout toggle vertical 3P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX250 with drawout toggle vertical 4P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX250 with drawout direct front rotary handle vertical 3P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX250 with drawout direct front rotary handle vertical 4P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX250 with drawout motor mechanism vertical 3P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX250 with drawout motor mechanism vertical 4P 2 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed direct front rotary handle vertical 3P 4 Linergy FC 9
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed motor mechanism vertical 3P 4 Linergy FC 9
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed direct front rotary handle vertical 4P 3 Linergy FC 9
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed motor mechanism vertical 4P 3 Linergy FC 9
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed direct front rotary handle vertical 3P 4 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed direct front rotary handle vertical 4P 3 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed motor mechanism vertical 3P 4 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed motor mechanism vertical 4P 3 direct 11
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 10
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 10
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 10
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 10
600 mm Prisma G floor-standing enclosure EasyPact CVS250 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 13
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 13
600 mm Prisma G floor-standing enclosure EasyPact CVS250 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 13
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 13
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 10
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 10
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 10
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 10
600 mm Prisma G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 13
600 mm Prisma G wall-mounted enclosure ComPact NSX250 with fixed direct front rotary handle vertical 3P 4 direct with long terminal shield 13
600 mm Prisma G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 13
600 mm Prisma G wall-mounted enclosure ComPact NSX250 with fixed direct front rotary handle vertical 4P 3 direct with long terminal shield 13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 36.0 cm
Package 1 Length 51.0 cm
Package 1 Weight 1.26 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 37.0 cm
Package 2 Length 53.0 cm
Package 2 Weight 12.72 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 33.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 62.88 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product