This Application will be decommissioned as of January 7th 2025

03249 |
Schneider-Electric
 
03249 picture- web-product-data-sheet
03249
BLANKING PLATE NSX/CVS250-EZC100 VERTICAL W147
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Divisible blanking plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P front plate
Prisma Prisma G front plate
Complementary
Installation description Cubicle - width 650 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Quantity per set Set of 1
Height 85 mm
Width 147 mm
Net weight 0.05 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 9.2 cm
Package 1 Length 15.8 cm
Package 1 Weight 50.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 10.6 cm
Package 2 Width 18.6 cm
Package 2 Length 21.0 cm
Package 2 Weight 605.0 g
Unit Type of Package 3 P12
Number of Units in Package 3 720
Package 3 Height 50.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 54.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile