Schneider-Electric
 
03250 picture- web-product-data-sheet
03250
FRONT PLATE CVS250 VERTICAL FIXED TOGGLE W300 9M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Prisma Prisma Pack 250 duct
Type of front plate Cut-out
Installed device EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle - vertical installation
Poles description 1 x 3P: mounting plate support: CVS100...160 vertical installation
1 x 4P: mounting plate support: CVS100...160 vertical installation
1 x 3P: mounting plate support: CVS250 vertical installation
1 x 4P: mounting plate support: CVS250 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Pack enclosure - width 300 mm
Connection position Direct connection
Number of vertical modules [50 mm] 9
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 450 mm
Width 300 mm
Product weight 0.98 kg
Quantity per set Set of 1
Functional unit 300 mm Prisma G floor-standing duct EasyPact CVS100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma Pack 250 Pack enclosure EasyPact CVS100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma Pack 250 Pack enclosure EasyPact CVS100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma Pack 250 Pack enclosure EasyPact CVS250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma Pack 250 Pack enclosure EasyPact CVS250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 26.0 cm
Package 1 Length 47.0 cm
Package 1 Weight 980.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 27.0 cm
Package 2 Length 53.0 cm
Package 2 Weight 10.24 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 82.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 257.76 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile