This Application will be decommissioned as of January 7th 2025

03251 |
Schneider-Electric
 
03251 picture- web-product-data-sheet
03251
FRONT PLATE INS-INV250 VERTICAL W300 9M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Type of front plate Cut-out
Installed device ComPact: fixed INV100 - control: direct front rotary handle - vertical installation
ComPact: fixed INV160 - control: direct front rotary handle - vertical installation
ComPact: fixed INV200 - control: direct front rotary handle - vertical installation
ComPact: fixed INV250 - control: direct front rotary handle - vertical installation
ComPact: fixed INS250 - control: direct front rotary handle - vertical installation
Poles description 1 x 4P: mounting plate support: INV100 vertical installation
1 x 4P: mounting plate support: INV160 vertical installation
1 x 4P: mounting plate support: INV200 vertical installation
1 x 4P: mounting plate support: INV250 vertical installation
1 x 3P: mounting plate support: INS250 vertical installation
1 x 4P: mounting plate support: INS250 vertical installation
1 x 3P: mounting plate support: INV100 vertical installation
1 x 3P: mounting plate support: INV160 vertical installation
1 x 3P: mounting plate support: INV200 vertical installation
1 x 3P: mounting plate support: INV250 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Connection position Direct connection
Number of vertical modules [50 mm] 9
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 450 mm
Width 300 mm
Net weight 0.94 kg
Quantity per set Set of 1
Functional unit 300 mm Prisma G floor-standing duct ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV100 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV100 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV160 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV160 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV200 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV200 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 26.000 cm
Package 1 Length 47.000 cm
Package 1 Weight 940.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 27.000 cm
Package 2 Length 53.000 cm
Package 2 Weight 9.740 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 48.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 116.880 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product