This Application will be decommissioned as of January 7th 2025

03253 |
Schneider-Electric
 
03253 picture- web-product-data-sheet
03253
FRONT PLATE NSX/CVS 250 VERTICAL FIXED TOGGLE/ROTARY HANDLE W300 9M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Prisma Prisma P duct
Prisma Prisma Pack 250 duct
Type of front plate Cut-out
Installed device ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX250 without earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX250 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
Poles description 1 x 4P: mounting plate support: NSX100...160 vertical installation
1 x 4P: mounting plate support: NSX250 vertical installation
1 x 3P: mounting plate support: CVS100...160 vertical installation
1 x 4P: mounting plate support: CVS100...160 vertical installation
1 x 3P: mounting plate support: CVS250 vertical installation
1 x 4P: mounting plate support: CVS250 vertical installation
1 x 3P: mounting plate support: NSX100...160 vertical installation
1 x 3P: mounting plate support: NSX250 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Pack enclosure - width 300 mm
Connection position Front connection
Direct connection
Number of vertical modules [50 mm] 9
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 450 mm
Width 300 mm
Net weight 0.96 kg
Quantity per set Set of 1
Functional unit 300 mm Prisma G floor-standing duct ComPact NSX100...160 without fixed toggle vertical 4P 1 direct 9
300 mm Prisma G wall-mounted duct ComPact NSX100...160 without fixed toggle vertical 4P 1 direct 9
400 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed toggle vertical 3P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed toggle vertical 4P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in toggle vertical 3P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in toggle vertical 4P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed motor mechanism vertical 3P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed motor mechanism vertical 4P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in direct front rotary handle vertical 3P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in direct front rotary handle vertical 4P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in motor mechanism vertical 3P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in motor mechanism vertical 4P 1 front connection 9
300 mm Prisma G floor-standing duct ComPact NSX250 without fixed toggle vertical 4P 1 direct 9
300 mm Prisma G wall-mounted duct ComPact NSX250 without fixed toggle vertical 4P 1 direct 9
400 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed toggle vertical 3P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed toggle vertical 4P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in toggle vertical 3P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in toggle vertical 4P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed direct front rotary handle vertical 3P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed direct front rotary handle vertical 4P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed motor mechanism vertical 3P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed motor mechanism vertical 4P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in direct front rotary handle vertical 3P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in direct front rotary handle vertical 4P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in motor mechanism vertical 3P 1 front connection 9
400 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in motor mechanism vertical 4P 1 front connection 9
300 mm Prisma G floor-standing duct EasyPact CVS100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS100...160 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS250 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS250 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct EasyPact CVS250 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct EasyPact CVS250 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX100...160 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX100...160 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma Pack 250 Pack enclosure ComPact NSX100...160 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX250 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX250 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma G floor-standing duct ComPact NSX250 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma G wall-mounted duct ComPact NSX250 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 9
300 mm Prisma Pack 250 Pack enclosure ComPact NSX250 without fixed toggle vertical 3P 1 direct with long terminal shield 9
300 mm Prisma Pack 250 Pack enclosure ComPact NSX250 without fixed toggle vertical 4P 1 direct with long terminal shield 9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 26.000 cm
Package 1 Length 46.000 cm
Package 1 Weight 940.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 27.500 cm
Package 2 Length 52.500 cm
Package 2 Weight 9.900 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 35.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 59.520 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product