Schneider-Electric
 
03259 picture- web-product-data-sheet
03259
FRONT PLATE TARIF NSX250 W300
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Type of front plate Cut-out
Installed device ComPact: fixed INV100 - control: direct front rotary handle - vertical installation
ComPact: fixed INV160 - control: direct front rotary handle - vertical installation
ComPact: fixed INV200 - control: direct front rotary handle - vertical installation
ComPact: fixed INV250 - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle - vertical installation
Poles description 1 x 4P: mounting plate support: INV100 vertical installation
1 x 4P: mounting plate support: INV160 vertical installation
1 x 4P: mounting plate support: INV200 vertical installation
1 x 4P: mounting plate support: INV250 vertical installation
1 x 4P: mounting plate support: NSX100...160 vertical installation
1 x 4P: mounting plate support: NSX250 vertical installation
Operating position Superposed
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Number of vertical modules [50 mm] 12
Standards IEC 61439-2
NF C 15-100
IEC 61439-1
Product certifications ASEFA
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 600 mm
Width 300 mm
Product weight 1.2 kg
Quantity per set Set of 1
Functional unit 300 mm Prisma G floor-standing duct ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct 12
300 mm Prisma G wall-mounted duct ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct 12
300 mm Prisma G floor-standing duct ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct
300 mm Prisma G wall-mounted duct ComPact INV100 fixed direct front rotary handle vertical 4P 1 direct
300 mm Prisma G floor-standing duct ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct 12
300 mm Prisma G wall-mounted duct ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct 12
300 mm Prisma G floor-standing duct ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct
300 mm Prisma G wall-mounted duct ComPact INV160 fixed direct front rotary handle vertical 4P 1 direct
300 mm Prisma G floor-standing duct ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct 12
300 mm Prisma G wall-mounted duct ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct 12
300 mm Prisma G floor-standing duct ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct
300 mm Prisma G wall-mounted duct ComPact INV200 fixed direct front rotary handle vertical 4P 1 direct
300 mm Prisma G floor-standing duct ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct 12
300 mm Prisma G wall-mounted duct ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct 12
300 mm Prisma G floor-standing duct ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct
300 mm Prisma G wall-mounted duct ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct
300 mm Prisma G floor-standing duct ComPact NSX100...160 without fixed toggle vertical 4P 1 direct
300 mm Prisma G wall-mounted duct ComPact NSX100...160 without fixed toggle vertical 4P 1 direct
300 mm Prisma G floor-standing duct ComPact NSX250 without fixed toggle vertical 4P 1 direct
300 mm Prisma G wall-mounted duct ComPact NSX250 without fixed toggle vertical 4P 1 direct
300 mm Prisma G floor-standing duct ComPact NSX250 with fixed toggle vertical 4P 1 direct 16
300 mm Prisma G wall-mounted duct ComPact NSX250 with fixed toggle vertical 4P 1 direct 16
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 26.000 cm
Package 1 Length 61.000 cm
Package 1 Weight 1.200 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 17.000 cm
Package 2 Width 54.000 cm
Package 2 Length 82.000 cm
Package 2 Weight 8.340 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 48
Package 3 Height 80.000 cm
Package 3 Width 82.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 66.720 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product