This Application will be decommissioned as of January 7th 2025

03260 |
Schneider-Electric
 
03260 picture- web-product-data-sheet
03260
M+FR PLATE NG125/INS160 W600 6M PACK250
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Incoming functional unit
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma Pack 250 enclosure
Type of front plate Cut-out
Installed device Acti 9: fixed modular device
ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
Acti 9: fixed C120 without earth leakage protection - control: toggle
Acti 9: fixed iC120 without earth leakage protection - control: toggle
Multi9: fixed NG125 without earth leakage protection - control: toggle
Acti 9: fixed C120 with earth leakage protection - control: toggle
Acti 9: fixed iC120 with earth leakage protection - control: toggle
Multi9: fixed NG125 with earth leakage protection - control: toggle
Poles description 1 x 3P: modular rail support: INS100 vertical installation
1 x 4P: modular rail support: INS100 vertical installation
1 x 3P: modular rail support: INS125 vertical installation
1 x 4P: modular rail support: INS125 vertical installation
1 x 3P: modular rail support: INS160 vertical installation
1 x 4P: modular rail support: INS160 vertical installation
1 x 3P: modular rail support: INS40 vertical installation
1 x 4P: modular rail support: INS40 vertical installation
1 x 3P: modular rail support: INS63 vertical installation
1 x 4P: modular rail support: INS63 vertical installation
1 x 3P: modular rail support: C120
1 x 4P: modular rail support: C120
1 x 3P: modular rail support: iC120
1 x 4P: modular rail support: iC120
1 x 3P: modular rail support: NG125
1 x 4P: modular rail support: NG125
Operating position Vertical
Complementary
Enclosure/cubicle description Pack enclosure - width 600 mm
Number of horizontal rows 1
Number of vertical modules [50 mm] 6
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 300 mm
Width 600 mm
Net weight 1.58 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma Pack 250 Pack enclosure Acti 9 C120 without fixed toggle 3P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure Acti 9 C120 without fixed toggle 4P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure Acti 9 iC120 without fixed toggle 3P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure Acti 9 iC120 without fixed toggle 4P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure ComPact INS100 fixed direct front rotary handle vertical 3P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure ComPact INS100 fixed direct front rotary handle vertical 4P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure ComPact INS125 fixed direct front rotary handle vertical 3P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure ComPact INS125 fixed direct front rotary handle vertical 4P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure ComPact INS160 fixed direct front rotary handle vertical 3P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure ComPact INS160 fixed direct front rotary handle vertical 4P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure ComPact INS40 fixed direct front rotary handle vertical 3P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure ComPact INS40 fixed direct front rotary handle vertical 4P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure ComPact INS63 fixed direct front rotary handle vertical 3P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure ComPact INS63 fixed direct front rotary handle vertical 4P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure Acti 9 modular device fixed 48 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure Multi9 NG125 without fixed toggle 3P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure Multi9 NG125 without fixed toggle 4P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure Acti 9 C120 with fixed toggle 3P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure Acti 9 C120 with fixed toggle 4P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure Acti 9 iC120 with fixed toggle 3P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure Acti 9 iC120 with fixed toggle 4P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure Multi9 NG125 with fixed toggle 3P 1 direct 6 175 mm
600 mm Prisma Pack 250 Pack enclosure Multi9 NG125 with fixed toggle 4P 1 direct 6 175 mm
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.700 cm
Package 1 Width 51.500 cm
Package 1 Length 69.500 cm
Package 1 Weight 2.000 kg
Unit Type of Package 2 P12
Number of Units in Package 2 30
Package 2 Height 111.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 74.160 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product