Schneider-Electric
 
03261 picture- web-product-data-sheet
03261
M+FR PLATE NG160 W600 6M PACK250
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Incoming functional unit
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma Pack 250 enclosure
Type of front plate Cut-out
Installed device Acti 9: fixed modular device
Multi9: fixed modular device
ComPact: fixed NG160 without earth leakage protection - control: toggle
ComPact: fixed NG160 with earth leakage protection - control: toggle
Poles description 1 x 3P: modular rail support: NG160
1 x 4P: modular rail support: NG160
Operating position Vertical
Complementary
Enclosure/cubicle description Pack enclosure - width 600 mm
Number of horizontal rows 1
Number of vertical modules [50 mm] 6
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 300 mm
Width 600 mm
Net weight 1.84 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma Pack 250 Pack enclosure Acti 9 modular device fixed 48 direct 6 125 mm
600 mm Prisma Pack 250 Pack enclosure Multi9 modular device fixed 48 direct 6 125 mm
600 mm Prisma Pack 250 Pack enclosure ComPact NG160 without fixed toggle 3P 1 direct 6 125 mm
600 mm Prisma Pack 250 Pack enclosure ComPact NG160 without fixed toggle 4P 1 direct 6 125 mm
600 mm Prisma Pack 250 Pack enclosure ComPact NG160 with fixed toggle 3P 1 direct 6 125 mm
600 mm Prisma Pack 250 Pack enclosure ComPact NG160 with fixed toggle 4P 1 direct 6 125 mm
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 26.0 cm
Package 1 Length 59.0 cm
Package 1 Weight 1.85 kg
Unit Type of Package 2 P12
Number of Units in Package 2 30
Package 2 Height 114.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 67.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product