This Application will be decommissioned as of January 7th 2025

03264 |
Schneider-Electric
 
03264 picture- web-product-data-sheet
03264
M+FR PLATE INS/INV250 H.FIX.TOG. W600 6M PACK250
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Incoming functional unit
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma Pack 250 enclosure
Type of front plate Cut-out
Installed device ComPact: fixed INS250 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV250 - control: direct front rotary handle - vertical installation
Poles description 1 x 3P: mounting plate support: INS250 horizontal installation
1 x 4P: mounting plate support: INS250 horizontal installation
1 x 4P: mounting plate support: INV250 vertical installation
1 x 3P: mounting plate support: INV250 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Pack enclosure - width 600 mm
Number of vertical modules [50 mm] 6
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 300 mm
Width 600 mm
Net weight 2.85 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma Pack 250 Pack enclosure ComPact INS250 fixed direct front rotary handle horizontal 3P 1 connection block 6 87.5 mm
600 mm Prisma Pack 250 Pack enclosure ComPact INS250 fixed direct front rotary handle horizontal 4P 1 connection block 6 87.5 mm
600 mm Prisma Pack 250 Pack enclosure ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct 6 87.5 mm
600 mm Prisma Pack 250 Pack enclosure ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct 6 87.5 mm
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 51.500 cm
Package 1 Length 68.000 cm
Package 1 Weight 2.850 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 67.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 57.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product