This Application will be decommissioned as of January 7th 2025

03267 |
Schneider-Electric
 
03267 picture- web-product-data-sheet
03267
M+FR PLATE INS/INV250 W300 9M PACK250
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Incoming functional unit
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma Pack 250 duct
Type of front plate Cut-out
Installed device ComPact: fixed INV250 - control: direct front rotary handle - vertical installation
ComPact: fixed INS250 - control: direct front rotary handle - vertical installation
Poles description 1 x 4P: mounting plate support: INV250 vertical installation
1 x 3P: mounting plate support: INS250 vertical installation
1 x 4P: mounting plate support: INS250 vertical installation
1 x 3P: mounting plate support: INV250 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Pack enclosure - width 300 mm
Number of vertical modules [50 mm] 9
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 450 mm
Width 300 mm
Net weight 3.3 kg
Quantity per set Set of 1
Functional unit 300 mm Prisma Pack 250 Pack enclosure ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct 9 175 mm
300 mm Prisma Pack 250 Pack enclosure ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct 9 175 mm
300 mm Prisma Pack 250 Pack enclosure ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct 9 175 mm
300 mm Prisma Pack 250 Pack enclosure ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct 9 175 mm
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 52.0 cm
Package 1 Length 68.0 cm
Package 1 Weight 3.31 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 77.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 78.2 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product