This Application will be decommissioned as of January 7th 2025

03271 |
Schneider-Electric
 
03271 picture- web-product-data-sheet
03271
FRONT PLATE INS630 HORIZONTAL W600 9M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Type of front plate Cut-out
Installed device ComPact: fixed INS320...400 - control: direct front rotary handle - horizontal installation
ComPact: fixed INS500...630 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV320...400 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV500...630 - control: direct front rotary handle - horizontal installation
Poles description 1 x 3P: mounting plate support: INS320...400 horizontal installation
1 x 4P: mounting plate support: INS320...400 horizontal installation
1 x 3P: mounting plate support: INS500...630 horizontal installation
1 x 4P: mounting plate support: INS500...630 horizontal installation
1 x 3P: mounting plate support: INV320...400 horizontal installation
1 x 4P: mounting plate support: INV320...400 horizontal installation
1 x 3P: mounting plate support: INV500...630 horizontal installation
1 x 4P: mounting plate support: INV500...630 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Connection position Direct connection
Number of vertical modules [50 mm] 6
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 300 mm
Width 500 mm
Net weight 1.08 kg
Quantity per set Set of 1
Functional unit 600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 9
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 9
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 6
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 31.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 1.080 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 32.000 cm
Package 2 Length 53.000 cm
Package 2 Weight 11.220 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 48.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 100.980 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product