This Application will be decommissioned as of January 7th 2025

03273 |
Schneider-Electric
 
03273 picture- web-product-data-sheet
03273
FRONT PLATE CVS 630 VERTICAL FIXED TOGGLE WIDTH 600/650 9M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Cut-out
Type of front plate Cut-out
Installed device EasyPact: fixed CVS400 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS630 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed EZC400 - control: toggle - vertical installation
EasyPact: fixed EZC630 - control: toggle - vertical installation
Poles description 1 x 3P: mounting plate support: CVS400 vertical installation
1 x 4P: mounting plate support: CVS400 vertical installation
1 x 3P: mounting plate support: CVS630 vertical installation
1 x 4P: mounting plate support: CVS630 vertical installation
1 x 3P: mounting plate support: EZC400 vertical installation
1 x 4P: mounting plate support: EZC400 vertical installation
1 x 3P: mounting plate support: EZC630 vertical installation
1 x 4P: mounting plate support: EZC630 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 9
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 450 mm
Width 500 mm
Net weight 1.76 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle EasyPact CVS400 without fixed toggle vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle EasyPact CVS400 without fixed toggle vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle EasyPact CVS630 without fixed toggle vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle EasyPact CVS630 without fixed toggle vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle EasyPact EZC400 fixed toggle vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle EasyPact EZC400 fixed toggle vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle EasyPact EZC630 fixed toggle vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle EasyPact EZC630 fixed toggle vertical 4P 1 direct 13
600 mm Prisma G floor-standing enclosure EasyPact CVS400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
600 mm Prisma G wall-mounted enclosure EasyPact CVS400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
600 mm Prisma G floor-standing enclosure EasyPact CVS400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
600 mm Prisma G wall-mounted enclosure EasyPact CVS400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
600 mm Prisma G floor-standing enclosure EasyPact CVS630 without fixed toggle vertical 3P 1 direct with long terminal shield 13
600 mm Prisma G wall-mounted enclosure EasyPact CVS630 without fixed toggle vertical 3P 1 direct with long terminal shield 13
600 mm Prisma G floor-standing enclosure EasyPact CVS630 without fixed toggle vertical 4P 1 direct with long terminal shield 13
600 mm Prisma G wall-mounted enclosure EasyPact CVS630 without fixed toggle vertical 4P 1 direct with long terminal shield 13
600 mm Prisma G floor-standing enclosure EasyPact EZC400 fixed toggle vertical 3P 1 direct with long terminal shield 12
600 mm Prisma G wall-mounted enclosure EasyPact EZC400 fixed toggle vertical 3P 1 direct with long terminal shield 12
600 mm Prisma G floor-standing enclosure EasyPact EZC400 fixed toggle vertical 4P 1 direct with long terminal shield 12
600 mm Prisma G wall-mounted enclosure EasyPact EZC400 fixed toggle vertical 4P 1 direct with long terminal shield 12
600 mm Prisma G floor-standing enclosure EasyPact EZC630 fixed toggle vertical 3P 1 direct with long terminal shield 13
600 mm Prisma G wall-mounted enclosure EasyPact EZC630 fixed toggle vertical 3P 1 direct with long terminal shield 13
600 mm Prisma G floor-standing enclosure EasyPact EZC630 fixed toggle vertical 4P 1 direct with long terminal shield 13
600 mm Prisma G wall-mounted enclosure EasyPact EZC630 fixed toggle vertical 4P 1 direct with long terminal shield 13
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 46.0 cm
Package 1 Length 51.0 cm
Package 1 Weight 1.76 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 11.0 cm
Package 2 Width 52.5 cm
Package 2 Length 53.0 cm
Package 2 Weight 11.0 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 69.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 176.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product