This Application will be decommissioned as of January 7th 2025

03274 |
Schneider-Electric
 
03274 picture- web-product-data-sheet
03274
FRONT PLATE INS630 VERTICAL WIDTH 600/650 10M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed INS320...400 - control: direct front rotary handle - vertical installation
ComPact: fixed INS500...630 - control: direct front rotary handle - vertical installation
ComPact: fixed INV320...400 - control: direct front rotary handle - vertical installation
ComPact: fixed INV500...630 - control: direct front rotary handle - vertical installation
Poles description 1 x 3P: mounting plate support: INS320...400 vertical installation
1 x 4P: mounting plate support: INS320...400 vertical installation
1 x 3P: mounting plate support: INS500...630 vertical installation
1 x 4P: mounting plate support: INS500...630 vertical installation
1 x 3P: mounting plate support: INV320...400 vertical installation
1 x 4P: mounting plate support: INV320...400 vertical installation
1 x 3P: mounting plate support: INV500...630 vertical installation
1 x 4P: mounting plate support: INV500...630 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Linergy FC
Number of vertical modules [50 mm] 10
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 500 mm
Width 500 mm
Net weight 1.9 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct 10
650 mm 400 mm Prisma P cubicle ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct 10
650 mm 400 mm Prisma P cubicle ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct 10
650 mm 400 mm Prisma P cubicle ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct 10
650 mm 400 mm Prisma P cubicle ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct 11
600 mm Prisma G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
600 mm Prisma G wall-mounted enclosure ComPact INS320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
600 mm Prisma G floor-standing enclosure ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
600 mm Prisma G wall-mounted enclosure ComPact INS320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
600 mm Prisma G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
600 mm Prisma G wall-mounted enclosure ComPact INS500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
600 mm Prisma G floor-standing enclosure ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
600 mm Prisma G wall-mounted enclosure ComPact INS500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
600 mm Prisma G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
600 mm Prisma G wall-mounted enclosure ComPact INV320...400 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 10
600 mm Prisma G floor-standing enclosure ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
600 mm Prisma G wall-mounted enclosure ComPact INV320...400 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 10
600 mm Prisma G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
600 mm Prisma G wall-mounted enclosure ComPact INV500...630 fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
600 mm Prisma G floor-standing enclosure ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
600 mm Prisma G wall-mounted enclosure ComPact INV500...630 fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 51.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 1.900 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 10.000 cm
Package 2 Width 52.000 cm
Package 2 Length 53.000 cm
Package 2 Weight 11.769 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 141.228 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product