This Application will be decommissioned as of January 7th 2025

03275 |
Schneider-Electric
 
03275 picture- web-product-data-sheet
03275
FRONT PLATE NSX/CVS630 VERTICAL TOGGLE/ROTARY HANDLE/PLUG-IN WIDTH 600/650 9M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NSX400 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS400 without earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: drawout NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: drawout NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX630 without earth leakage protection - control: motor mechanism - vertical installation
Poles description 1 x 4P: mounting plate support: NSX400 vertical installation
1 x 3P: mounting plate support: CVS400 vertical installation
1 x 4P: mounting plate support: CVS400 vertical installation
1 x 3P: mounting plate support: CVS630 vertical installation
1 x 4P: mounting plate support: CVS630 vertical installation
1 x 3P: mounting plate support: NSX400 vertical installation
1 x 3P: mounting plate support: NSX630 vertical installation
1 x 4P: mounting plate support: NSX630 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Connection position Linergy FC
Direct connection
Number of vertical modules [50 mm] 9
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 450 mm
Width 500 mm
Net weight 1.72 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle vertical 4P 1 direct
600 mm Prisma G wall-mounted enclosure ComPact NSX400 without fixed toggle vertical 4P 1 direct
650 mm 400 mm Prisma P cubicle EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed toggle vertical 3P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed toggle vertical 4P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in toggle vertical 3P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in toggle vertical 4P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed motor mechanism vertical 3P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed motor mechanism vertical 4P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in direct front rotary handle vertical 3P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in direct front rotary handle vertical 4P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in motor mechanism vertical 3P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in motor mechanism vertical 4P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout toggle vertical 3P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout toggle vertical 4P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout direct front rotary handle vertical 3P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout direct front rotary handle vertical 4P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout motor mechanism vertical 3P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout motor mechanism vertical 4P 1 direct 11
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed toggle vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed toggle vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in toggle vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in toggle vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed motor mechanism vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed motor mechanism vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in direct front rotary handle vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in direct front rotary handle vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in motor mechanism vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in motor mechanism vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout toggle vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout toggle vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout direct front rotary handle vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout direct front rotary handle vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout motor mechanism vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout motor mechanism vertical 4P 1 direct 13
600 mm Prisma G floor-standing enclosure EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm Prisma G wall-mounted enclosure EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm Prisma G floor-standing enclosure EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm Prisma G wall-mounted enclosure EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm Prisma G floor-standing enclosure EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm Prisma G wall-mounted enclosure EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm Prisma G floor-standing enclosure EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm Prisma G wall-mounted enclosure EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
600 mm Prisma G wall-mounted enclosure ComPact NSX400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
600 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
600 mm Prisma G wall-mounted enclosure ComPact NSX400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
600 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm Prisma G wall-mounted enclosure ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm Prisma G wall-mounted enclosure ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle vertical 3P 1 direct with long terminal shield 13
600 mm Prisma G wall-mounted enclosure ComPact NSX630 without fixed toggle vertical 3P 1 direct with long terminal shield 13
600 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle vertical 4P 1 direct with long terminal shield 13
600 mm Prisma G wall-mounted enclosure ComPact NSX630 without fixed toggle vertical 4P 1 direct with long terminal shield 13
600 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm Prisma G wall-mounted enclosure ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 15
600 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
600 mm Prisma G wall-mounted enclosure ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 15
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 46.0 cm
Package 1 Length 51.0 cm
Package 1 Weight 1.7 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 11.0 cm
Package 2 Width 52.5 cm
Package 2 Length 53.0 cm
Package 2 Weight 10.55 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 80.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 117.5 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product