This Application will be decommissioned as of January 7th 2025

03280 |
Schneider-Electric
 
03280 picture- web-product-data-sheet
03280
FRONT PLATE CVS 630 VERTICAL FIXED TOGGLE W300 8M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Type of front plate Cut-out
Type of front plate Cut-out
Installed device EasyPact: fixed CVS400 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS630 without earth leakage protection - control: toggle - vertical installation
Poles description 1 x 3P: mounting plate support: CVS400 vertical installation
1 x 4P: mounting plate support: CVS400 vertical installation
1 x 3P: mounting plate support: CVS630 vertical installation
1 x 4P: mounting plate support: CVS630 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Connection position Direct connection
Number of vertical modules [50 mm] 8
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 400 mm
Width 300 mm
Net weight 0.86 kg
Quantity per set Set of 1
Functional unit 300 mm Prisma G floor-standing duct EasyPact CVS400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct EasyPact CVS400 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct EasyPact CVS400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct EasyPact CVS400 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct EasyPact CVS630 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct EasyPact CVS630 without fixed toggle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct EasyPact CVS630 without fixed toggle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct EasyPact CVS630 without fixed toggle vertical 4P 1 direct with long terminal shield 12
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 26.000 cm
Package 1 Length 41.000 cm
Package 1 Weight 860.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 27.000 cm
Package 2 Length 44.000 cm
Package 2 Weight 8.960 kg
Unit Type of Package 3 P12
Number of Units in Package 3 180
Package 3 Height 66.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 161.280 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product