This Application will be decommissioned as of January 7th 2025

03283 |
Schneider-Electric
 
03283 picture- web-product-data-sheet
03283
FRONT PLATE NSX/CVS 630 VERTICAL FIXED ROTARY HANDLE W300 12M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NSX400 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS400 without earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: motor mechanism - vertical installation
Poles description 1 x 4P: mounting plate support: NSX400 vertical installation
1 x 3P: mounting plate support: CVS400 vertical installation
1 x 4P: mounting plate support: CVS400 vertical installation
1 x 3P: mounting plate support: CVS630 vertical installation
1 x 4P: mounting plate support: CVS630 vertical installation
1 x 3P: mounting plate support: NSX400 vertical installation
1 x 3P: mounting plate support: NSX630 vertical installation
1 x 4P: mounting plate support: NSX630 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Connection position Direct connection
Front connection
Number of vertical modules [50 mm] 12
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 600 mm
Width 300 mm
Net weight 1.24 kg
Quantity per set Set of 1
Functional unit 400 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed toggle vertical 3P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed toggle vertical 4P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed motor mechanism vertical 3P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed motor mechanism vertical 4P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in toggle vertical 3P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in toggle vertical 4P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in direct front rotary handle vertical 3P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in direct front rotary handle vertical 4P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in motor mechanism vertical 3P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in motor mechanism vertical 4P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed toggle vertical 3P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed toggle vertical 4P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed motor mechanism vertical 3P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed motor mechanism vertical 4P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in toggle vertical 3P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in toggle vertical 4P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in direct front rotary handle vertical 3P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in direct front rotary handle vertical 4P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in motor mechanism vertical 3P 1 front connection 12
400 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in motor mechanism vertical 4P 1 front connection 12
300 mm Prisma G floor-standing duct EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct EasyPact CVS400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct EasyPact CVS400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct EasyPact CVS630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct EasyPact CVS630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 12
300 mm Prisma G floor-standing duct ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
300 mm Prisma G wall-mounted duct ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 26.000 cm
Package 1 Length 61.000 cm
Package 1 Weight 1.200 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 54.000 cm
Package 2 Length 82.000 cm
Package 2 Weight 13.250 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 49.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 54.800 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product