Schneider-Electric
 
03286 picture- web-product-data-sheet
03286
FRONT PLATE CVS 630 HORIZONTAL FIXED TOGGLE W850 6M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Type of front plate Cut-out
Installed device EasyPact: fixed CVS400 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS630 without earth leakage protection - control: toggle - horizontal installation
Poles description 1 x 3P: mounting plate support: CVS400 horizontal installation
1 x 4P: mounting plate support: CVS400 horizontal installation
1 x 3P: mounting plate support: CVS630 horizontal installation
1 x 4P: mounting plate support: CVS630 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Connection position Direct connection
Number of vertical modules [50 mm] 6
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 300 mm
Width 850 mm
Product weight 2.06 kg
Quantity per set Set of 1
Functional unit 850 mm Prisma G floor-standing enclosure EasyPact CVS400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9
850 mm Prisma G floor-standing enclosure EasyPact CVS400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9
850 mm Prisma G floor-standing enclosure EasyPact CVS400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
850 mm Prisma G floor-standing enclosure EasyPact CVS400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
850 mm Prisma G floor-standing enclosure EasyPact CVS630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9
850 mm Prisma G floor-standing enclosure EasyPact CVS630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9
850 mm Prisma G floor-standing enclosure EasyPact CVS630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
850 mm Prisma G floor-standing enclosure EasyPact CVS630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 30 cm
Package 1 Length 75 cm
Package 1 Weight 2.06 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product