Schneider-Electric
 
03289 picture- web-product-data-sheet
03289
FRONT PLATE NSX630 HORIZONTAL FIXEDTOGGLE W850 6M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Type of front plate Cut-out
Installed device ComPact: fixed NSX400 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - horizontal installation
Poles description 1 x 3P: mounting plate support: NSX400 horizontal installation
1 x 4P: mounting plate support: NSX400 horizontal installation
1 x 3P: mounting plate support: NSX630 horizontal installation
1 x 4P: mounting plate support: NSX630 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Connection position Connection block
Number of vertical modules [50 mm] 6
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 300 mm
Width 850 mm
Net weight 1.92 kg
Quantity per set Set of 1
Functional unit 850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 9
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 9
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 3P 1 connection block 6
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 4P 1 connection block 6
850 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 9
850 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 9
850 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 3P 1 connection block 6
850 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 4P 1 connection block 6
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 9
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 9
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
850 mm Prisma G floor-standing enclosure ComPact NSX400 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
850 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 9
850 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 9
850 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 3P 1 direct with long terminal shield 6
850 mm Prisma G floor-standing enclosure ComPact NSX630 without fixed toggle horizontal 4P 1 direct with long terminal shield 6
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 30.0 cm
Package 1 Length 75.0 cm
Package 1 Weight 1.93 kg
Unit Type of Package 2 P12
Number of Units in Package 2 40
Package 2 Height 50 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 88.8 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product