Schneider-Electric
 
03290 picture- web-product-data-sheet
03290
FRONT PLATE NSX250 HORIZONTAL PLUG-IN TOGGLE W600 4M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Type of front plate Cut-out
Installed device ComPact: plug-in NSX100...160 without earth leakage protection - control: toggle - horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: toggle - horizontal installation
Poles description 1 x 3P: mounting plate support: NSX100...160 horizontal installation
1 x 4P: mounting plate support: NSX100...160 horizontal installation
1 x 3P: mounting plate support: NSX250 horizontal installation
1 x 4P: mounting plate support: NSX250 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Connection position Direct connection
Number of vertical modules [50 mm] 4
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 200 mm
Product weight 0.8 kg
Quantity per set Set of 1
Functional unit 600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without plug-in toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without plug-in toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 without plug-in toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 without plug-in toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without plug-in toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without plug-in toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 without plug-in toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 without plug-in toggle horizontal 4P 1 direct with long terminal shield 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 21.0 cm
Package 1 Length 50.0 cm
Package 1 Weight 786.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 16.5 cm
Package 2 Width 22.7 cm
Package 2 Length 52.8 cm
Package 2 Weight 8.08 kg
Unit Type of Package 3 P06
Number of Units in Package 3 20
Package 3 Height 32.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 23.16 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product