This Application will be decommissioned as of January 7th 2025

03292 |
Schneider-Electric
 
03292 picture- web-product-data-sheet
03292
FRONT PLATE VIGI NSX/CVS 250 HORIZONTAL TOGGLE/ROTARY HANDLE W600 4M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma Pack 250 enclosure
Type of front plate Cut-out
Installed device ComPact: fixed NSX100...250 and ammeter without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS250 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle - horizontal installation
Enerlin'X: fixed FDM121 - control: remote control - vertical installation
Poles description 1 x 3P: mounting plate support: CVS100...160 horizontal installation
1 x 4P: mounting plate support: CVS100...160 horizontal installation
1 x 3P: mounting plate support: CVS250 horizontal installation
1 x 4P: mounting plate support: CVS250 horizontal installation
1 x 3P: mounting plate support: NSX100...160 horizontal installation
1 x 4P: mounting plate support: NSX100...160 horizontal installation
1 x 3P: mounting plate support: NSX250 horizontal installation
1 x 4P: mounting plate support: NSX250 horizontal installation
1 x 3P: mounting plate support: NSX100...250 and ammeter horizontal installation
1 x 4P: mounting plate support: NSX100...250 and ammeter horizontal installation
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Pack enclosure - width 600 mm
Floor-standing enclosure + duct - width 600 + 300 mm
Wall-mounted enclosure + duct - width 600 + 300 mm
Connection position Direct connection
Number of vertical modules [50 mm] 4
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 200 mm
Net weight 0.8 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure Enerlin'X FDM121 fixed remote control vertical 1
600 mm Prisma G wall-mounted enclosure Enerlin'X FDM121 fixed remote control vertical 1
600 mm Prisma Pack 250 Pack enclosure Enerlin'X FDM121 fixed remote control vertical 1
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...250 and ammeter without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...250 and ammeter without fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...250 and ammeter without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...250 and ammeter without fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure EasyPact CVS100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure EasyPact CVS100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure EasyPact CVS250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure EasyPact CVS250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure EasyPact CVS250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct EasyPact CVS250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct EasyPact CVS250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX100...160 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
600 mm Prisma G floor-standing enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 mm Prisma G wall-mounted enclosure ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 5
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 with fixed toggle horizontal 3P 1 direct with long terminal shield 4
600 + 300 mm Prisma G floor-standing enclosure + duct ComPact NSX250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
600 + 300 mm Prisma G wall-mounted enclosure + duct ComPact NSX250 with fixed toggle horizontal 4P 1 direct with long terminal shield 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 21.500 cm
Package 1 Length 52.500 cm
Package 1 Weight 800.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 22.500 cm
Package 2 Length 53.000 cm
Package 2 Weight 8.250 kg
Unit Type of Package 3 P12
Number of Units in Package 3 360
Package 3 Height 82.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 319.360 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product