Schneider-Electric
 
03294 picture- web-product-data-sheet
03294
FRONT PLATE NSX250 HORIZONTAL FIXED TOGGLE W850 4M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Type of front plate Cut-out
Installed device ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - horizontal installation
Human-switchboard interface: 96 x 96 mm device
Human-switchboard interface: HSI
Enerlin'X: fixed FDM121 - control: remote control - vertical installation
Poles description 1 x 3P: mounting plate support: NSX100...160 horizontal installation
1 x 4P: mounting plate support: NSX100...160 horizontal installation
1 x 3P: mounting plate support: NSX250 horizontal installation
1 x 4P: mounting plate support: NSX250 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Connection position Connection block
Number of vertical modules [50 mm] 4
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 200 mm
Width 850 mm
Product weight 1.4 kg
Quantity per set Set of 1
Functional unit 850 mm Prisma G floor-standing enclosure human-switchboard interface 96 x 96 mm device 1 4
850 mm Prisma G floor-standing enclosure human-switchboard interface HSI 1 4
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 connection block 5
850 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 connection block 5
850 mm Prisma G floor-standing enclosure Enerlin'X FDM121 fixed remote control vertical 1 4
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed toggle horizontal 4P 1 direct with long terminal shield 4
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 20.0 cm
Package 1 Length 75.0 cm
Package 1 Weight 1.4 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 16.0 cm
Package 2 Width 53.0 cm
Package 2 Length 81.0 cm
Package 2 Weight 8.76 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 97.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 99.6 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile