This Application will be decommissioned as of January 7th 2025

03297 |
Schneider-Electric
 
03297 picture- web-product-data-sheet
03297
FRONT PLATE VIGI NSX/CVS630 VERTICAL TOGGLE/ROTARY HANDLE W600 9M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NSX400 with earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS400 with earth leakage protection - control: direct front rotary handle - vertical installation
EasyPact: fixed CVS630 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX400 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX400 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX400 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX400 with earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX630 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX630 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX630 with earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX630 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX630 with earth leakage protection - control: motor mechanism - vertical installation
Poles description 1 x 4P: mounting plate support: NSX400 vertical installation
1 x 3P: mounting plate support: CVS400 vertical installation
1 x 4P: mounting plate support: CVS400 vertical installation
1 x 3P: mounting plate support: CVS630 vertical installation
1 x 4P: mounting plate support: CVS630 vertical installation
1 x 3P: mounting plate support: NSX400 vertical installation
1 x 3P: mounting plate support: NSX630 vertical installation
1 x 4P: mounting plate support: NSX630 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Connection position Linergy FC
Direct connection
Number of vertical modules [50 mm] 11
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 550 mm
Width 500 mm
Net weight 2.08 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle EasyPact CVS400 with fixed direct front rotary handle vertical 3P 1 direct 15
650 mm 400 mm Prisma P cubicle EasyPact CVS400 with fixed direct front rotary handle vertical 4P 1 direct 15
650 mm 400 mm Prisma P cubicle EasyPact CVS630 with fixed direct front rotary handle vertical 3P 1 direct 15
650 mm 400 mm Prisma P cubicle EasyPact CVS630 with fixed direct front rotary handle vertical 4P 1 direct 15
600 mm Prisma G floor-standing enclosure ComPact NSX400 with fixed toggle vertical 4P 1 direct 13
600 mm Prisma G wall-mounted enclosure ComPact NSX400 with fixed toggle vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed toggle vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed toggle vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in toggle vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in toggle vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed direct front rotary handle vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed direct front rotary handle vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in direct front rotary handle vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in direct front rotary handle vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout toggle vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout toggle vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout direct front rotary handle vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout direct front rotary handle vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout motor mechanism vertical 3P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout motor mechanism vertical 4P 1 direct 13
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed toggle vertical 3P 1 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed toggle vertical 4P 1 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in toggle vertical 3P 1 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in toggle vertical 4P 1 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed direct front rotary handle vertical 3P 1 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed direct front rotary handle vertical 4P 1 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in direct front rotary handle vertical 3P 1 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in direct front rotary handle vertical 4P 1 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout toggle vertical 3P 1 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout toggle vertical 4P 1 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout direct front rotary handle vertical 3P 1 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout direct front rotary handle vertical 4P 1 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout motor mechanism vertical 3P 1 direct 15
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout motor mechanism vertical 4P 1 direct 15
600 mm Prisma G floor-standing enclosure EasyPact CVS400 with fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 18
600 mm Prisma G wall-mounted enclosure EasyPact CVS400 with fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 18
600 mm Prisma G floor-standing enclosure EasyPact CVS400 with fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 18
600 mm Prisma G wall-mounted enclosure EasyPact CVS400 with fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 18
600 mm Prisma G floor-standing enclosure EasyPact CVS630 with fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 18
600 mm Prisma G wall-mounted enclosure EasyPact CVS630 with fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 18
600 mm Prisma G floor-standing enclosure EasyPact CVS630 with fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 18
600 mm Prisma G wall-mounted enclosure EasyPact CVS630 with fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 18
600 mm Prisma G floor-standing enclosure ComPact NSX400 with fixed toggle vertical 3P 1 direct with long terminal shield 14
600 mm Prisma G wall-mounted enclosure ComPact NSX400 with fixed toggle vertical 3P 1 direct with long terminal shield 14
600 mm Prisma G floor-standing enclosure ComPact NSX400 with fixed toggle vertical 4P 1 direct with long terminal shield 14
600 mm Prisma G wall-mounted enclosure ComPact NSX400 with fixed toggle vertical 4P 1 direct with long terminal shield 14
600 mm Prisma G floor-standing enclosure ComPact NSX400 with fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 18
600 mm Prisma G wall-mounted enclosure ComPact NSX400 with fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 18
600 mm Prisma G floor-standing enclosure ComPact NSX400 with fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 18
600 mm Prisma G wall-mounted enclosure ComPact NSX400 with fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 18
600 mm Prisma G floor-standing enclosure ComPact NSX630 with fixed toggle vertical 3P 1 direct with long terminal shield 15
600 mm Prisma G wall-mounted enclosure ComPact NSX630 with fixed toggle vertical 3P 1 direct with long terminal shield 15
600 mm Prisma G floor-standing enclosure ComPact NSX630 with fixed toggle vertical 4P 1 direct with long terminal shield 15
600 mm Prisma G wall-mounted enclosure ComPact NSX630 with fixed toggle vertical 4P 1 direct with long terminal shield 15
600 mm Prisma G floor-standing enclosure ComPact NSX630 with fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 18
600 mm Prisma G wall-mounted enclosure ComPact NSX630 with fixed direct front rotary handle vertical 3P 1 direct with long terminal shield 18
600 mm Prisma G floor-standing enclosure ComPact NSX630 with fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 18
600 mm Prisma G wall-mounted enclosure ComPact NSX630 with fixed direct front rotary handle vertical 4P 1 direct with long terminal shield 18
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 51 cm
Package 1 Length 56 cm
Package 1 Weight 2.1 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 16.5 cm
Package 2 Width 53.5 cm
Package 2 Length 82 cm
Package 2 Weight 13.05 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 80 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 116.4 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product