This Application will be decommissioned as of January 7th 2025

03299 |
Schneider-Electric
 
03299 picture- web-product-data-sheet
03299
FRONT PLATE VIGI NSX630 VERTICAL FIXED TOGGLE W300 10M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G duct
Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX630 with earth leakage protection - control: toggle - vertical installation
Poles description 1 x 4P: mounting plate support: NSX400 vertical installation
1 x 3P: mounting plate support: NSX400 vertical installation
1 x 3P: mounting plate support: NSX630 vertical installation
1 x 4P: mounting plate support: NSX630 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Connection position Direct connection
Front connection
Number of vertical modules [50 mm] 9
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 500 mm
Width 250 mm
Net weight 1 kg
Quantity per set Set of 1
Functional unit 300 mm Prisma G floor-standing duct ComPact NSX400 with fixed toggle vertical 4P 1 direct
300 mm Prisma G wall-mounted duct ComPact NSX400 with fixed toggle vertical 4P 1 direct
400 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed toggle vertical 3P 1 front connection 14
400 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed toggle vertical 4P 1 front connection 14
400 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in toggle vertical 3P 1 front connection 14
400 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in toggle vertical 4P 1 front connection 14
400 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed toggle vertical 3P 1 front connection 14
400 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed toggle vertical 4P 1 front connection 14
400 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in toggle vertical 3P 1 front connection 14
400 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in toggle vertical 4P 1 front connection 14
300 mm Prisma G floor-standing duct ComPact NSX400 with fixed toggle vertical 3P 1 direct with long terminal shield 14
300 mm Prisma G wall-mounted duct ComPact NSX400 with fixed toggle vertical 3P 1 direct with long terminal shield 14
300 mm Prisma G floor-standing duct ComPact NSX400 with fixed toggle vertical 4P 1 direct with long terminal shield 14
300 mm Prisma G wall-mounted duct ComPact NSX400 with fixed toggle vertical 4P 1 direct with long terminal shield 14
300 mm Prisma G floor-standing duct ComPact NSX630 with fixed toggle vertical 3P 1 direct with long terminal shield 14
300 mm Prisma G wall-mounted duct ComPact NSX630 with fixed toggle vertical 3P 1 direct with long terminal shield 14
300 mm Prisma G floor-standing duct ComPact NSX630 with fixed toggle vertical 4P 1 direct with long terminal shield 14
300 mm Prisma G wall-mounted duct ComPact NSX630 with fixed toggle vertical 4P 1 direct with long terminal shield 14
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 26.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 992.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 16.500 cm
Package 2 Width 27.900 cm
Package 2 Length 52.800 cm
Package 2 Weight 10.188 kg
Unit Type of Package 3 P12
Number of Units in Package 3 270
Package 3 Height 93.500 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 287.076 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product