This Application will be decommissioned as of January 7th 2025

03301 |
Schneider-Electric
 
03301 picture- web-product-data-sheet
03301
FRONT PLATE NSX/CVS 250 HORIZONTAL FIXED ROTARY HANDLE W850 4M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Type of front plate Cut-out
Installed device EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 integrated earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX250 integrated earth leakage protection - control: direct front rotary handle - horizontal installation
Human-switchboard interface: 96 x 96 mm device
Human-switchboard interface: HSI
Enerlin'X: fixed FDM121 - control: remote control - vertical installation
Poles description 1 x 3P: mounting plate support: CVS100...160 horizontal installation
1 x 4P: mounting plate support: CVS100...160 horizontal installation
1 x 3P: mounting plate support: CVS250 horizontal installation
1 x 4P: mounting plate support: CVS250 horizontal installation
1 x 3P: mounting plate support: NSX100...160 horizontal installation
1 x 4P: mounting plate support: NSX100...160 horizontal installation
1 x 3P: mounting plate support: NSX250 horizontal installation
1 x 4P: mounting plate support: NSX250 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Connection position Direct connection
Number of vertical modules [50 mm] 4
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 200 mm
Width 750 mm
Quantity per set Set of 1
Functional unit 850 mm Prisma G floor-standing enclosure human-switchboard interface 96 x 96 mm device 1 4
850 mm Prisma G floor-standing enclosure human-switchboard interface HSI 1 4
850 mm Prisma G floor-standing enclosure Enerlin'X FDM121 fixed remote control vertical 1 4
850 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure EasyPact CVS100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure EasyPact CVS250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 integrated fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX100...160 integrated fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX250 integrated fixed direct front rotary handle horizontal 3P 1 direct with long terminal shield 4
850 mm Prisma G floor-standing enclosure ComPact NSX250 integrated fixed direct front rotary handle horizontal 4P 1 direct with long terminal shield 4
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 19.9 cm
Package 1 Length 74.9 cm
Package 1 Weight 1.43 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 32 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 40.6 kg
Package 3 Height 32 cm
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product