This Application will be decommissioned as of January 7th 2025

03303 |
Schneider-Electric
 
03303 picture- web-product-data-sheet
03303
FRONT PLATE 3-15 EZC100 VERTICAL WIDTH 600/650 5M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device EasyPact: fixed EZC100 without earth leakage protection - control: toggle - vertical installation
Poles description 15 x 1P: mounting plate support: EZC100 vertical installation
5 x 3P: mounting plate support: EZC100 vertical installation
3 x 4P: mounting plate support: EZC100 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 5
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 250 mm
Width 500 mm
Net weight 0.86 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure EasyPact EZC100 without fixed toggle vertical 1P 15 direct 5
600 mm Prisma G wall-mounted enclosure EasyPact EZC100 without fixed toggle vertical 1P 15 direct 5
600 mm Prisma G floor-standing enclosure EasyPact EZC100 without fixed toggle vertical 3P 5 direct 5
600 mm Prisma G wall-mounted enclosure EasyPact EZC100 without fixed toggle vertical 3P 5 direct 5
600 mm Prisma G floor-standing enclosure EasyPact EZC100 without fixed toggle vertical 4P 3 direct 5
600 mm Prisma G wall-mounted enclosure EasyPact EZC100 without fixed toggle vertical 4P 3 direct 5
650 mm 400 mm Prisma P cubicle EasyPact EZC100 without fixed toggle vertical 1P 15 direct 5
650 mm 400 mm Prisma P cubicle EasyPact EZC100 without fixed toggle vertical 3P 5 direct 5
650 mm 400 mm Prisma P cubicle EasyPact EZC100 without fixed toggle vertical 4P 3 direct 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 26.0 cm
Package 1 Length 51.0 cm
Package 1 Weight 870.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 27.0 cm
Package 2 Length 53.0 cm
Package 2 Weight 8.86 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 42.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 79.74 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product