This Application will be decommissioned as of January 7th 2025

03304 |
Schneider-Electric
 
03304 picture- web-product-data-sheet
03304
FRONT PLATE EZC250 HORIZONTAL WIDTH 600/650 4M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device EasyPact: fixed EZC100 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed EZC250 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed EZCV250 with earth leakage protection - control: toggle - horizontal installation
Poles description 1 x 3P: mounting plate support: EZC100 horizontal installation
1 x 4P: mounting plate support: EZC100 horizontal installation
1 x 3P: mounting plate support: EZC250 horizontal installation
1 x 4P: mounting plate support: EZC250 horizontal installation
1 x 3P: mounting plate support: EZCV250 horizontal installation
1 x 4P: mounting plate support: EZCV250 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 4
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 200 mm
Width 500 mm
Net weight 1 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure EasyPact EZC100 without fixed toggle horizontal 3P 1 direct 4
600 mm Prisma G wall-mounted enclosure EasyPact EZC100 without fixed toggle horizontal 3P 1 direct 4
600 mm Prisma G floor-standing enclosure EasyPact EZC100 without fixed toggle horizontal 4P 1 direct 4
600 mm Prisma G wall-mounted enclosure EasyPact EZC100 without fixed toggle horizontal 4P 1 direct 4
600 mm Prisma G floor-standing enclosure EasyPact EZC250 without fixed toggle horizontal 3P 1 direct 4
600 mm Prisma G wall-mounted enclosure EasyPact EZC250 without fixed toggle horizontal 3P 1 direct 4
600 mm Prisma G floor-standing enclosure EasyPact EZC250 without fixed toggle horizontal 4P 1 direct 4
600 mm Prisma G wall-mounted enclosure EasyPact EZC250 without fixed toggle horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle EasyPact EZC250 without fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm Prisma P cubicle EasyPact EZC250 without fixed toggle horizontal 4P 1 direct 4
600 mm Prisma G floor-standing enclosure EasyPact EZCV250 with fixed toggle horizontal 3P 1 direct 4
600 mm Prisma G wall-mounted enclosure EasyPact EZCV250 with fixed toggle horizontal 3P 1 direct 4
600 mm Prisma G floor-standing enclosure EasyPact EZCV250 with fixed toggle horizontal 4P 1 direct 4
600 mm Prisma G wall-mounted enclosure EasyPact EZCV250 with fixed toggle horizontal 4P 1 direct 4
650 mm 400 mm Prisma P cubicle EasyPact EZCV250 with fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm Prisma P cubicle EasyPact EZCV250 with fixed toggle horizontal 4P 1 direct 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.800 cm
Package 1 Width 21.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 810.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 16.500 cm
Package 2 Width 22.300 cm
Package 2 Length 53.000 cm
Package 2 Weight 8.360 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 35.500 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 87.240 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product