This Application will be decommissioned as of January 7th 2025

03305 |
Schneider-Electric
 
03305 picture- web-product-data-sheet
03305
FRONT PLATE EZC250 VERTICAL WIDTH 600/650 7M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Type of front plate Cut-out
Installed device EasyPact: fixed EZC250 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed EZCV250 with earth leakage protection - control: toggle - vertical installation
Poles description 4 x 3P: mounting plate support: EZC250 vertical installation
3 x 4P: mounting plate support: EZC250 vertical installation
4 x 3P: mounting plate support: EZCV250 vertical installation
3 x 4P: mounting plate support: EZCV250 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 7
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Material Steel
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Height 350 mm
Width 500 mm
Net weight 1 kg
Quantity per set Set of 1
Functional unit 600 mm Prisma G floor-standing enclosure EasyPact EZC250 without fixed toggle vertical 3P 4 direct 7
600 mm Prisma G wall-mounted enclosure EasyPact EZC250 without fixed toggle vertical 3P 4 direct 7
600 mm Prisma G floor-standing enclosure EasyPact EZC250 without fixed toggle vertical 4P 3 direct 7
600 mm Prisma G wall-mounted enclosure EasyPact EZC250 without fixed toggle vertical 4P 3 direct 7
650 mm 400 mm Prisma P cubicle EasyPact EZC250 without fixed toggle vertical 3P 4 direct 7
650 mm 400 mm Prisma P cubicle EasyPact EZC250 without fixed toggle vertical 4P 3 direct 7
600 mm Prisma G floor-standing enclosure EasyPact EZCV250 with fixed toggle vertical 3P 4 direct 7
600 mm Prisma G wall-mounted enclosure EasyPact EZCV250 with fixed toggle vertical 3P 4 direct 7
600 mm Prisma G floor-standing enclosure EasyPact EZCV250 with fixed toggle vertical 4P 3 direct 7
600 mm Prisma G wall-mounted enclosure EasyPact EZCV250 with fixed toggle vertical 4P 3 direct 7
650 mm 400 mm Prisma P cubicle EasyPact EZCV250 with fixed toggle vertical 3P 4 direct 7
650 mm 400 mm Prisma P cubicle EasyPact EZCV250 with fixed toggle vertical 4P 3 direct 7
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.800 cm
Package 1 Width 36.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 1.354 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 16.500 cm
Package 2 Width 37.600 cm
Package 2 Length 52.200 cm
Package 2 Weight 14.144 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 30.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 68.576 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product